Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
300-108-M16-120-SZ
Part Number
|
---|
300-108-M16-120-SZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Connection thread d1 | Thread length l2 | Coupling hole d2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | t | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.88 € | 1 | Available | 7 Days | 108 | 16 | - | 120 | - | SZ, black, silk finish | 23 | 30 | 50.5 | 12 | 75 | 5 | - | 0.478 |
Loading...
This page is Adjustable hand levers, Zinc die casting, bushing steel, part number 300-108-M16-120-SZ.
You can find the detail information about specifications and dimensions on part number 300-108-M16-120-SZ.
Configure
Basic Attributes
Connection thread d1
Coupling hole d2
t
Type
Lever / Handle length l1(mm)
Thread d1 (M)
Thread length l2
Colour
d3
d4
h1
h2
h3
h4
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
300-108-B12-SR |
300-108-B12-SW |
300-108-B12-SZ |
300-108-M16-OS |
300-108-M16-RH |
300-108-M16-RS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread d1 (M) | Connection thread d1 | Thread length l2 | Coupling hole d2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | t | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.40 € | 1 | Available |
Same day
Stock | 108 | - | - | - | B 12 | SR | - | - | - | - | - | - | - | - | |
14.40 € | 1 | Available |
Same day
Stock | 108 | - | - | - | B 12 | SW | - | - | - | - | - | - | - | - | |
14.40 € | 1 | Available |
Same day
Stock | 108 | - | - | - | B 12 | SZ | - | - | - | - | - | - | - | - | |
14.40 € | 1 | Available |
Same day
Stock | 108 | - | M 16 | - | - | OS | - | - | - | - | - | - | - | - | |
14.40 € | 1 | Available |
Same day
Stock | 108 | - | M 16 | - | - | RH | - | - | - | - | - | - | - | - | |
14.40 € | 1 | Available |
Same day
Stock | 108 | - | M 16 | - | - | RS | - | - | - | - | - | - | - | - |