Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
300.1-30-B6-SZ
Part Number
|
---|
300.1-30-B6-SZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Thread length l2 | Colour | Bore d2 | d3 | d4 | h1 | h2 | h3 | h4 | t | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.24 € | 1 | Available | 7 Days | 30 | - | - | SZ, black, silk finish | B 6 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.165 |
Loading...
This page is Adjustable hand levers, Zinc die casting, threaded stud Stainless Steel, part number 300.1-30-B6-SZ.
You can find the detail information about specifications and dimensions on part number 300.1-30-B6-SZ.
Configure
Basic Attributes
Thread d1 (M)
Thread length l2
Type
Lever / Handle length l1(mm)
Colour
Bore d2
d3
d4
h1
h2
h3
h4
t
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
300.1-108-B12-SR |
300.1-108-B12-SW |
300.1-108-B12-SZ |
300.1-30-M3-10-OS |
300.1-30-M3-10-RH |
300.1-30-M3-10-RS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread d1 (M) | Thread length l2 | Colour | Bore d2 | d3 | d4 | h1 | h2 | h3 | h4 | t | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.84 € | 1 | Available | 7 Days | 108 | - | - | SR, silver, textured finish | B 12 | 23 | 30 | 50.5 | 12 | 75 | 5 | 22 | - | |
22.84 € | 1 | Available | 7 Days | 108 | - | - | SW, black, textured finish | B 12 | 23 | 30 | 50.5 | 12 | 75 | 5 | 22 | - | |
22.84 € | 1 | Available | 7 Days | 108 | - | - | SZ, black, silk finish | B 12 | 23 | 30 | 50.5 | 12 | 75 | 5 | 22 | - | |
7.76 € | 1 | Available |
Same day
Stock | 30 | 3 | 10 | OS | - | - | - | - | - | - | - | - | - | |
7.76 € | 1 | Available |
Same day
Stock | 30 | 3 | 10 | RH | - | - | - | - | - | - | - | - | - | |
7.76 € | 1 | Available |
Same day
Stock | 30 | 3 | 10 | RS | - | - | - | - | - | - | - | - | - |