Angle pieces for profile systems 30 / 40 / 45, Aluminium

Angle pieces for profile systems 30 / 40 / 45, Aluminium
  • Promotional pricing ends 31/12/2024
  • Volume Discount
To fix the angle pieces GN 960 in place, insert the assembly sets into the profile slot through the opening. When tightened, the nut or screw will be cross-positioned and so anchored in the slot.
For crossing profiles or when using the angle piece with elements without slot, the superfluous guide steps can be simply broken out.
After assembly, the cover caps are snapped into place via four lugs. They lend the angle piece an attractive appearance and protect against dirt.
Even after repeated use, the cover caps will remain firmly in place inside the angle pieces thanks to the elastic snap-type lugs. If required, these are also available individually under standard GN 963.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
960-30-8-30-30-A-MT
960-30-8-30-30-A-SR
960-30-8-30-30-A-SW
960-30-8-30-30-B-MT
960-30-8-30-30-B-SR
960-30-8-30-30-B-SW
960-30-8-30-30-C-SR
960-30-8-30-30-C-SW
960-40-10-40-40-A-MT
960-40-10-40-40-A-SR
960-40-10-40-40-A-SW
960-40-10-40-40-B-MT
960-40-10-40-40-B-SR
960-40-10-40-40-B-SW
960-40-10-40-40-C-MT
960-40-10-40-40-C-SR
960-40-10-40-40-C-SW
960-45-10-45-45-A-MT
960-45-10-45-45-A-SR
960-45-10-45-45-A-SW
960-45-10-45-45-B-MT
960-45-10-45-45-B-SR
960-45-10-45-45-B-SW
960-45-10-45-45-C-MT
960-45-10-45-45-C-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1
(mm)
Width b1 Slot width n Length l2 Type Finish

1.78 €

1 Available 4 Days 3030830A, without assembly set, without coverMT

3.08 €

2.16 €

1 Available Same day

Stock

3030830A, without assembly set, without coverSR

3.08 €

2.16 €

1 Available Same day

Stock

3030830A, without assembly set, without coverSW

5.14 €

3.60 €

1 Available Same day

Stock

3030830B, with assembly set, with coverMT

6.48 €

4.54 €

1 Available Same day

Stock

3030830B, with assembly set, with coverSR

6.48 €

4.54 €

1 Available Same day

Stock

3030830B, with assembly set, with coverSW

6.06 €

4.24 €

1 Available Same day

Stock

3030830C, with assembly set, without coverSR

6.06 €

4.24 €

1 Available Same day

Stock

3030830C, with assembly set, without coverSW

2.80 €

1 Available 4 Days 40401040A, without assembly set, without coverMT

4.26 €

2.98 €

1 Available Same day

Stock

40401040A, without assembly set, without coverSR

4.26 €

1 Available 4 Days 40401040A, without assembly set, without coverSW

7.36 €

5.15 €

1 Available Same day

Stock

40401040B, with assembly set, with coverMT

8.84 €

6.19 €

1 Available Same day

Stock

40401040B, with assembly set, with coverSR

8.84 €

1 Available 4 Days 40401040B, with assembly set, with coverSW

6.88 €

4.82 €

1 Available Same day

Stock

40401040C, with assembly set, without coverMT

8.40 €

5.88 €

1 Available Same day

Stock

40401040C, with assembly set, without coverSR

8.40 €

5.88 €

1 Available Same day

Stock

40401040C, with assembly set, without coverSW

3.50 €

1 Available 4 Days 45451045A, without assembly set, without coverMT

5.20 €

3.64 €

1 Available Same day

Stock

45451045A, without assembly set, without coverSR

5.20 €

3.64 €

1 Available Same day

Stock

45451045A, without assembly set, without coverSW

8.58 €

6.01 €

1 Available Same day

Stock

45451045B, with assembly set, with coverMT

10.38 €

7.27 €

1 Available Same day

Stock

45451045B, with assembly set, with coverSR

10.38 €

7.27 €

1 Available Same day

Stock

45451045B, with assembly set, with coverSW

7.86 €

5.50 €

1 Available Same day

Stock

45451045C, with assembly set, without coverMT

9.60 €

6.72 €

1 Available Same day

Stock

45451045C, with assembly set, without coverSW

Loading...

  1. 1

Tech Support