Angle pieces for profile systems 30 / 40, Aluminium (961-30-6-30-30-A-MT)

Angle pieces for profile systems 30 / 40, Aluminium 961-30-6-30-30-A-MT
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 961-30-6-30-30-A-MT

Brand: GANTER

Price: 2.00

Delivery time: Same day


Technical Data:

Length l1: 30 ~ 45 mm

Width b: 30

Slot width n: 6

Length l2: 30

Type: A, without assembly set, without cover


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

961-30-6-30-30-A-MT

Part Number
961-30-6-30-30-A-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1
(mm)
Width b Slot width n Length l2 Type Finish

2.00 €

1.40 €

1 Available Same day

Stock

30 ~ 4530630A, without assembly set, without coverMT

Loading...

  1. 1

This page is Angle pieces for profile systems 30 / 40, Aluminium, part number 961-30-6-30-30-A-MT.
You can find the detail information about specifications and dimensions on part number 961-30-6-30-30-A-MT.

Variation of this product

Part Number
961-30-6-30-30-A-SR
961-30-6-30-30-A-SW
961-30-6-30-30-B-MT
961-30-6-30-30-B-SR
961-30-6-30-30-B-SW
961-30-6-30-30-C-MT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length l1
(mm)
Width b Slot width n Length l2 Type Finish

3.10 €

1 Available 5 Days 3030630A, without assembly set, without coverSR

3.10 €

1 Available 5 Days 3030630A, without assembly set, without coverSW

6.06 €

1 Available 5 Days 3030630B, with assembly set, with coverMT

7.44 €

1 Available 5 Days 3030630B, with assembly set, with coverSR

7.44 €

1 Available 5 Days 3030630B, with assembly set, with coverSW

5.28 €

1 Available 5 Days 3030630C, with assembly set, without coverMT

Tech Support