Manufacturer part number: 319-KU-40-B10-L
Brand: GANTER
Price: 3.46 €
Delivery time: 7 Days
Ball / Handle diameter d1: 40 mm
Bore diameter d2: B 10
Bore diameter d4: -
Material: KU-Plastic
Type: L, with tolerance ring
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
319-KU-40-B10-L
Part Number
|
---|
319-KU-40-B10-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ball / Handle diameter d1 (mm) | Bore diameter d2 | Bore diameter d4 | Material | Type | |
---|---|---|---|---|---|---|---|---|---|
3.46 € | 1 | Available | 7 Days | 40 | B 10 | - | KU-Plastic | L, with tolerance ring |
Loading...
This page is Ball knobs, press on type, Plastic, part number 319-KU-40-B10-L.
You can find the detail information about specifications and dimensions on part number 319-KU-40-B10-L.
Configure
Basic Attributes
Bore diameter d4
Type
Ball / Handle diameter d1(mm)
Bore diameter d2
Material
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
319-KT-25-B6-M |
319-KT-25-B8-M |
319-KT-32-B10-M |
319-KU-40-B12-L |
319-KU-50-B12-L |
319-KU-50-B16-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ball / Handle diameter d1 (mm) | Bore diameter d2 | Bore diameter d4 | Material | Type |
---|---|---|---|---|---|---|---|---|---|
0.76 € | 1 | Available |
Same day
Stock | 25 | - | B 6 | KT-Plastic | M, with tapered bore | |
0.76 € | 1 | Available |
Same day
Stock | 25 | - | B 8 | KT-Plastic | M, with tapered bore | |
1.08 € | 1 | Available |
Same day
Stock | 32 | - | B 10 | KT-Plastic | M, with tapered bore | |
3.40 € | 1 | Available |
Same day
Stock | 40 | B 12 | - | KU-Plastic | L, with tolerance ring | |
4.60 € | 1 | Available |
Same day
Stock | 50 | B 12 | - | KU-Plastic | L, with tolerance ring | |
4.86 € | 1 | Available |
Same day
Stock | 50 | B 16 | - | KU-Plastic | L, with tolerance ring |