Rosette washers / stainless steel, PA / sandblasted / GN 185

Rosette washers / stainless steel, PA / sandblasted / GN 185
  • Volume Discount
Stainless Steel-Bezel discs GN 185 are used for shrouding screw joints when a visually nice finish is required.
The purpose of the plastic discs supplied as a standard item on delivery is merely to avoid damage to improved surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
185-18-NI
185-20-NI
185-22-NI
185-26-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1
(mm)

2.40 €

1 Available 5 Days 18

2.60 €

1 Available 5 Days 20

3.14 €

1 Available 5 Days 22

3.68 €

1 Available 5 Days 26

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support