Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | Type | Material / Finish | |
---|---|---|---|---|---|---|---|
13.16 € | 1 | Available | 7 Days | 20 | A, Mounting flange for bolting to surface | ALN | |
13.16 € 6.97 € | 1 | Available |
Same day
Stock | 20 | B, Mounting flange for inserting (collar) | ALN | |
13.90 € | 1 | Available | 7 Days | 25 | A, Mounting flange for bolting to surface | ALN | |
13.90 € 7.37 € | 1 | Available |
Same day
Stock | 25 | B, Mounting flange for inserting (collar) | ALN | |
17.36 € | 1 | Available | 7 Days | 30 | A, Mounting flange for bolting to surface | ALN | |
17.36 € 9.20 € | 1 | Available |
Same day
Stock | 30 | B, Mounting flange for inserting (collar) | ALN | |
34.38 € | 1 | Available | 7 Days | 40 | A, Mounting flange for bolting to surface | ALN | |
34.38 € 18.22 € | 1 | Available |
Same day
Stock | 40 | B, Mounting flange for inserting (collar) | ALN | |
40.50 € | 1 | Available | 7 Days | 50 | A, Mounting flange for bolting to surface | ALN | |
40.50 € | 1 | Available | 7 Days | 50 | B, Mounting flange for inserting (collar) | ALN | |
13.16 € 6.97 € | 1 | Available |
Same day
Stock | 20 | A, Mounting flange for bolting to surface | ALS | |
13.16 € 6.97 € | 1 | Available |
Same day
Stock | 20 | B, Mounting flange for inserting (collar) | ALS | |
13.90 € | 1 | Available | 7 Days | 25 | A, Mounting flange for bolting to surface | ALS | |
13.90 € 7.37 € | 1 | Available |
Same day
Stock | 25 | B, Mounting flange for inserting (collar) | ALS | |
17.36 € | 1 | Available |
Same day
Stock | 30 | A, Mounting flange for bolting to surface | ALS | |
17.36 € | 1 | Available | 7 Days | 30 | B, Mounting flange for inserting (collar) | ALS | |
34.38 € 18.22 € | 1 | Available |
Same day
Stock | 40 | A, Mounting flange for bolting to surface | ALS | |
34.38 € 18.22 € | 1 | Available |
Same day
Stock | 40 | B, Mounting flange for inserting (collar) | ALS | |
40.50 € 21.47 € | 1 | Available |
Same day
Stock | 50 | A, Mounting flange for bolting to surface | ALS | |
40.50 € | 1 | Available | 3 Days | 50 | B, Mounting flange for inserting (collar) | ALS |
Loading...
Filling | K, colourless-transparent | Sensitivity | 30, Angle minutes, bubble move by 2 mm |
---|
Configure
Stock
Basic Attributes
Diameter d1
Type
Material / Finish
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes