Bull´s eye levels

Bull´s eye levels
  • Volume Discount
Bull´s eye levels GN 2279 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.
Type A is used if the spirit level is to be used as a tool, e.g. at different measuring points.
The spirit levels are aligned in relation to the reference or contact surface, such that the bubble is located inside the marking ring once the horizontal position of the contact surface is reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2279-ALN-14-K-30-A
2279-ALN-14-K-30-B
2279-ALN-20-K-30-A
2279-ALN-20-K-30-B
2279-ALN-30-K-30-A
2279-ALN-30-K-30-B
2279-ALS-14-K-30-A
2279-ALS-14-K-30-B
2279-ALS-20-K-30-A
2279-ALS-20-K-30-B
2279-ALS-30-K-30-A
2279-ALS-30-K-30-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Type Material / Finish

10.44 €

1 Available 5 Days 14A, with smooth reference surfaceALN

13.44 €

1 Available 5 Days 14B, with mounting threadALN

11.58 €

1 Available 5 Days 20A, with smooth reference surfaceALN

16.54 €

1 Available 5 Days 20B, with mounting threadALN

23.34 €

1 Available 5 Days 30A, with smooth reference surfaceALN

33.36 €

1 Available 5 Days 30B, with mounting threadALN

10.44 €

1 Available 5 Days 14A, with smooth reference surfaceALS

13.44 €

1 Available 5 Days 14B, with mounting threadALS

11.58 €

1 Available 5 Days 20A, with smooth reference surfaceALS

16.54 €

1 Available 5 Days 20B, with mounting threadALS

23.34 €

1 Available 5 Days 30A, with smooth reference surfaceALS

33.36 €

1 Available 5 Days 30B, with mounting threadALS

Loading...

  1. 1

Basic information

Filling K, colourless-transparent Sensitivity 30, Angle minutes, bubble move by 2 mm

Tech Support