Cabinet "U" handles, Aluminium

Cabinet "U" handles, Aluminium
  • Promotional pricing
  • Volume Discount
GN 426 cabinet „U“ handles are made from a bent aluminum profile and have excellent stability and ergonomic design. Due to the production process, special designs can be supplied even in relatively small quantities.
In addition to the standard surfaces, these cabinet „U“ handles are also available with a functional coating.
The WSA version has a powder coating based on zinc molybdate, which gives it antimicrobial properties. The principle of action, which is activated by the presence of moisture, demonstrably reduces the growth of viruses, bacteria, and fungi within 24 hours, so that contaminated surfaces ultimately have less than 0.2% of the original number of microbes.
Standard elements with antimicrobial plastic coating are primarily used in the health care sector and in public buildings, such as airports, train stations, stadiums, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
426-AL-20-200-SR
426-AL-20-200-WSA
426-AL-20-250-BL
426-AL-20-250-SR
426-AL-20-250-SW
426-AL-20-250-WSA
426-AL-20-300-BL
426-AL-20-300-SR
426-AL-20-300-SW
426-AL-20-300-WSA
426-AL-20-350-BL
426-AL-20-350-SR
426-AL-28-250-BL
426-AL-28-250-SR
426-AL-28-250-SW
426-AL-28-250-WSA
426-AL-28-300-BL
426-AL-28-300-SR
426-AL-28-300-WSA
426-AL-28-350-BL
426-AL-28-350-SR
426-AL-28-350-SW
426-AL-28-400-BL
426-AL-28-400-SW
426-AL-28-400-WSA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter d
(mm)
Length l/l1
(mm)
Finish

15.94 €

8.45 €

1 Available Same day

Stock

20200SR

15.94 €

8.45 €

1 Available Same day

Stock

20200WSA

13.96 €

7.40 €

1 Available Same day

Stock

20250BL

18.12 €

9.60 €

1 Available Same day

Stock

20250SR

18.12 €

9.60 €

1 Available Same day

Stock

20250SW

18.12 €

9.60 €

1 Available Same day

Stock

20250WSA

15.76 €

8.35 €

1 Available Same day

Stock

20300BL

20.06 €

10.63 €

1 Available Same day

Stock

20300SR

20.06 €

1 Available Same day

Stock

20300SW

20.06 €

10.63 €

1 Available Same day

Stock

20300WSA

19.66 €

10.42 €

1 Available Same day

Stock

20350BL

23.98 €

12.71 €

1 Available Same day

Stock

20350SR

30.86 €

16.36 €

1 Available Same day

Stock

28250BL

35.44 €

18.78 €

1 Available Same day

Stock

28250SR

35.44 €

18.78 €

1 Available Same day

Stock

28250SW

35.44 €

18.78 €

1 Available Same day

Stock

28250WSA

33.34 €

17.67 €

1 Available Same day

Stock

28300BL

38.14 €

20.21 €

1 Available Same day

Stock

28300SR

38.14 €

20.21 €

1 Available Same day

Stock

28300WSA

35.44 €

18.78 €

1 Available Same day

Stock

28350BL

40.46 €

21.44 €

1 Available Same day

Stock

28350SR

40.46 €

21.44 €

1 Available Same day

Stock

28350SW

40.08 €

21.24 €

1 Available Same day

Stock

28400BL

51.36 €

27.22 €

1 Available Same day

Stock

28400SW

51.36 €

27.22 €

1 Available Same day

Stock

28400WSA

Loading...

  1. 1

Basic information

Material Al-Aluminum

Tech Support