Cam action indexing plungers with flange / SW, black, textured finish (612.10-6-10-16-SW)

Cam action indexing plungers with flange / SW, black, textured finish 612.10-6-10-16-SW
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 612.10-6-10-16-SW

Brand: GANTER

Price: 10.12

Delivery time: Same day


Technical Data:

Outside diameter d2: 16 mm

Bolt diameter d1: 6 Ø

Bolt length l2: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

612.10-6-10-16-SW

Part Number
612.10-6-10-16-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d2
(mm)
Bolt diameter d1
(Ø)
Bolt length l2

10.12 €

5.36 €

1 Available Same day

Stock

16610

Loading...

  1. 1

Basic information

Finish SW, black, textured finish

This page is Cam action indexing plungers with flange / SW, black, textured finish, part number 612.10-6-10-16-SW.
You can find the detail information about specifications and dimensions on part number 612.10-6-10-16-SW.

Variation of this product

Part Number
612.10-10-18-20-SW
612.10-12-12-20-SW
612.10-12-18-20-SW
612.10-6-16-16-SW
612.10-8-10-16-SW
612.10-8-12-20-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter d2
(mm)
Bolt diameter d1
(Ø)
Bolt length l2

13.40 €

1 Available 7 Days 201018

12.96 €

1 Available 7 Days 201212

13.28 €

1 Available Same day

Stock

201218

11.30 €

1 Available 7 Days 16616

10.18 €

1 Available 7 Days 16810

13.48 €

1 Available Same day

Stock

20812

Tech Support