Cam action indexing plungers, Plunger pin protruded

Cam action indexing plungers, Plunger pin protruded
  • Volume Discount
Cam action indexing plungers GN 712 are used in such applications where the plunger pin must not protrude continually. When turning the cam by 90° resp.120° degrees in anti-clockwise direction, the plunger pin is moved through a curved opening in the body. After that, the plunger pin is retracted.
Depending on the type, the plunger pin is moved back by a spring in its original position (Type A), is held in retracted position (Type R), resp. is secured against accidental operation (Type S).
In order to move the plunger pin, safety version Type S requires an additional lifting of the latch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
712-6-M16X1,​5-A
712-6-M16X1,​5-AK
712-6-M16X1,​5-R
712-6-M16X1,​5-RK
712-6-M16X1,​5-S
712-6-M16X1,​5-SK
712-8-M16X1,​5-A
712-8-M16X1,​5-AK
712-8-M16X1,​5-R
712-8-M16X1,​5-RK
712-8-M16X1,​5-S
712-8-M16X1,​5-SK
712-10-M16X1,​5-A
712-10-M16X1,​5-AK
712-10-M16X1,​5-R
712-10-M16X1,​5-RK
712-10-M16X1,​5-S
712-10-M16X1,​5-SK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

28.30 €

1 Available 7 Days 6A, without rest position, without locknut

28.92 €

1 Available 7 Days 6AK, without rest position, with locknut

28.46 €

1 Available 7 Days 6R, with rest position, without lock nut

29.08 €

1 Available 7 Days 6RK, with rest position, with lock nut

28.46 €

1 Available 7 Days 6S, with safety-rest position, without lock nut

29.08 €

1 Available 7 Days 6SK, with safety-rest position, with lock nut

26.12 €

1 Available 7 Days 8A, without rest position, without locknut

26.76 €

1 Available 7 Days 8AK, without rest position, with locknut

26.32 €

1 Available 7 Days 8R, with rest position, without lock nut

26.96 €

1 Available 7 Days 8RK, with rest position, with lock nut

26.32 €

1 Available 7 Days 8S, with safety-rest position, without lock nut

26.96 €

1 Available 7 Days 8SK, with safety-rest position, with lock nut

24.32 €

1 Available 7 Days 10A, without rest position, without locknut

24.96 €

1 Available 7 Days 10AK, without rest position, with locknut

24.50 €

1 Available 7 Days 10R, with rest position, without lock nut

25.12 €

1 Available 7 Days 10RK, with rest position, with lock nut

24.50 €

1 Available 7 Days 10S, with safety-rest position, without lock nut

25.12 €

1 Available 7 Days 10SK, with safety-rest position, with lock nut

Loading...

  1. 1

Basic information

Collet thread d2 M 16 x 1,5

Tech Support