Cam action indexing plungers, Steel (612-6-M12-A)

Cam action indexing plungers, Steel 612-6-M12-A
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 612-6-M12-A

Brand: GANTER

Price: 15.18

Delivery time: Same day


Technical Data:

Bolt diameter d1: 6 Ø

Collet thread d2: M 12

Type: A, without lock nut, without plastic cover


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

612-6-M12-A

Part Number
612-6-M12-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

15.18 €

8.05 €

1 Available Same day

Stock

6M 12A, without lock nut, without plastic cover

Loading...

  1. 1

This page is Cam action indexing plungers, Steel, part number 612-6-M12-A.
You can find the detail information about specifications and dimensions on part number 612-6-M12-A.

Variation of this product

Part Number
612-10-M16-BK
612-10-M16X1,​5-A
612-10-M16X1,​5-AK
612-6-M12-AK
612-6-M12-B
612-6-M12-BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

20.28 €

1 Available Same day

Stock

10M 16BK, with plastic cap, with lock nut

17.26 €

1 Available Same day

Stock

10M 16 x 1,5A, without lock nut, without plastic cover

17.88 €

1 Available Same day

Stock

10M 16 x 1,5AK, with lock nut, without plastic cover

15.52 €

1 Available 7 Days 6M 12AK, with lock nut, without plastic cover

17.50 €

1 Available Same day

Stock

6M 12B, with plastic cap,without lock nut

17.86 €

1 Available Same day

Stock

6M 12BK, with plastic cap, with lock nut

Tech Support