Cam action indexing plungers, Steel, with locking function (721.1-6-M12X1,5-RBK)

Cam action indexing plungers, Steel, with locking function 721.1-6-M12X1,5-RBK
  • Volume Discount

Product Details:

Manufacturer part number: 721.1-6-M12X1,5-RBK

Brand: GANTER

Price: 20.78

Delivery time: 7 Days


Technical Data:

Bolt diameter d1: 6 Ø

Collet thread d2: M 12 x 1,5

Type: RBK, Right-hand lock, with plastic cover, with lock nut


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

721.1-6-M12X1,5-RBK

Part Number
721.1-6-M12X1,​5-RBK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

20.78 €

1 Available 7 Days 6M 12 x 1,5RBK, Right-hand lock, with plastic cover, with lock nut

Loading...

  1. 1

This page is Cam action indexing plungers, Steel, with locking function, part number 721.1-6-M12X1,5-RBK.
You can find the detail information about specifications and dimensions on part number 721.1-6-M12X1,5-RBK.

Variation of this product

Part Number
721.1-10-M20X1,​5-LBK
721.1-10-M20X1,​5-RA
721.1-10-M20X1,​5-RAK
721.1-8-M16X1,​5-LA
721.1-8-M16X1,​5-LAK
721.1-8-M16X1,​5-LB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

26.68 €

1 Available 7 Days 10M 20 x 1,5LBK, Left-hand lock, with plastic cover, with lock nut

24.30 €

1 Available 7 Days 10M 20 x 1,5RA, Right-hand lock

25.50 €

1 Available 7 Days 10M 20 x 1,5RAK, Right-hand lock, with lock nut

21.42 €

1 Available 7 Days 8M 16 x 1,5LA, Left-hand lock

22.06 €

1 Available 7 Days 8M 16 x 1,5LAK, Left-hand lock, with lock nut

22.40 €

1 Available 7 Days 8M 16 x 1,5LB, Left-hand lock, with plastic cover

Tech Support