Clamping levers with eccentrical cam with threaded stud, Lever zinc die casting

Clamping levers with eccentrical cam with threaded stud, Lever zinc die casting
  • Volume Discount
Clamping levers with eccentrical cam GN 927 are used for rapid clamping and releasing. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.
The lever has been designed to ensure that its movement cannot exceed the max. clamping force.
There are no loose components since they are all assembled and mounted in their correct order.
Type A has the following benefits:
The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force. Also, the position of the lever relative to the clamping axis can be determined.
With these clamping levers with eccentrical cam GN 927, clamping forces of up to 8 kN can be reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 927 / Lever Zinc Die Casting / Clamping Levers with Eccentrical Cam, Contact Plate Plastic

Information


Clamping levers with eccentrical cam GN 927 are used for rapid clamping and releasing. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.
The lever has been designed to ensure that its movement cannot exceed the max. clamping force. There are no loose components since they are all assembled and mounted in their correct order.
With these clamping levers with eccentrical cam GN 927, clamping forces of up to 8 kN can be reached. Type A has the following benefits:
The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force. Also, the position of the lever relative to the clamping axis can be determined

How to Order

How to order (Lever zinc die casting)
1l1
2d2
3l2
4Type
5Color

Specification

• GN 927
 Lever
 - Zinc die casting
 - plastic coated
  (abrasion proof epoxy resin)
  black, RAL 9005                                   
  orange, RAL 2004                               
  red, RAL 3000                                     
  silver, RAL 9006                                   
• Axis, lag nut / screw
 setting nut / screw
 Steel
 zinc plated, blue passivated
• Contact plates
 Plastic, glass fibre reinforced
 - Type A: Polyacetal (POM)
 - Type B: Polyamide (PA)
• Plastic characteristics
• RoHS compliant

Dimensions

               
l1d1d2l2
in clamping position
bd3d4d5h
Stroke at
90° lever movement
l3
in clamping position
l4
Adjustable range
l5
in clamping position
t
useable thread length
63M 5M 51620253035405016161918.50.7516.32.5310
63M 6M 61620253035405016161918.50.7516.32.5310
82M 6M 62025303540506020202522.5119.533.712
82M 8M 82025303540506020202522.5119.533.712
101M 8M 820253035405060252630271.525.344.815
101M 10M 1020253035405060252630271.525.344.815

Constructional Features (Type A)

Part Number
927-63-M5-16-A-B
927-63-M5-16-A-O
927-63-M5-16-A-R
927-63-M5-16-A-S
927-63-M5-16-B-B
927-63-M5-16-B-O
927-63-M5-16-B-R
927-63-M5-16-B-S
927-63-M5-20-A-B
927-63-M5-20-A-O
927-63-M5-20-A-R
927-63-M5-20-A-S
927-63-M5-20-B-B
927-63-M5-20-B-O
927-63-M5-20-B-R
927-63-M5-20-B-S
927-63-M5-25-A-B
927-63-M5-25-A-O
927-63-M5-25-A-R
927-63-M5-25-A-S
927-63-M5-25-B-B
927-63-M5-25-B-O
927-63-M5-25-B-R
927-63-M5-25-B-S
927-63-M5-30-A-B
927-63-M5-30-A-O
927-63-M5-30-A-R
927-63-M5-30-A-S
927-63-M5-30-B-B
927-63-M5-30-B-O
927-63-M5-30-B-R
927-63-M5-30-B-S
927-63-M5-35-A-B
927-63-M5-35-A-O
927-63-M5-35-A-R
927-63-M5-35-A-S
927-63-M5-35-B-B
927-63-M5-35-B-O
927-63-M5-35-B-R
927-63-M5-35-B-S
927-63-M5-40-A-B
927-63-M5-40-A-O
927-63-M5-40-A-R
927-63-M5-40-A-S
927-63-M5-40-B-B
927-63-M5-40-B-O
927-63-M5-40-B-R
927-63-M5-40-B-S
927-63-M5-50-A-B
927-63-M5-50-A-O
927-63-M5-50-A-R
927-63-M5-50-A-S
927-63-M5-50-B-B
927-63-M5-50-B-O
927-63-M5-50-B-R
927-63-M5-50-B-S
927-63-M6-16-A-B
927-63-M6-16-A-O
927-63-M6-16-A-R
927-63-M6-16-A-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread length l2 Thread d2 Type Colour

14.94 €

1 Available 7 Days 6316M 5A, Plastic contact plate with setting nutB

14.94 €

1 Available Same day

Stock

6316M 5A, Plastic contact plate with setting nutO

14.94 €

1 Available Same day

Stock

6316M 5A, Plastic contact plate with setting nutR

14.94 €

1 Available 4 Days 6316M 5A, Plastic contact plate with setting nutS

9.72 €

1 Available 4 Days 6316M 5B, Plastic contact plate without setting nutB

9.72 €

1 Available Same day

Stock

6316M 5B, Plastic contact plate without setting nutO

9.72 €

1 Available Same day

Stock

6316M 5B, Plastic contact plate without setting nutR

9.72 €

1 Available Same day

Stock

6316M 5B, Plastic contact plate without setting nutS

15.22 €

1 Available Same day

Stock

6320M 5A, Plastic contact plate with setting nutB

15.22 €

1 Available 4 Days 6320M 5A, Plastic contact plate with setting nutO

15.22 €

1 Available Same day

Stock

6320M 5A, Plastic contact plate with setting nutR

15.22 €

1 Available Same day

Stock

6320M 5A, Plastic contact plate with setting nutS

9.80 €

1 Available Same day

Stock

6320M 5B, Plastic contact plate without setting nutB

9.80 €

1 Available Same day

Stock

6320M 5B, Plastic contact plate without setting nutO

9.80 €

1 Available Same day

Stock

6320M 5B, Plastic contact plate without setting nutR

9.80 €

1 Available Same day

Stock

6320M 5B, Plastic contact plate without setting nutS

15.36 €

1 Available Same day

Stock

6325M 5A, Plastic contact plate with setting nutB

15.36 €

1 Available Same day

Stock

6325M 5A, Plastic contact plate with setting nutO

15.36 €

1 Available Same day

Stock

6325M 5A, Plastic contact plate with setting nutR

15.36 €

1 Available Same day

Stock

6325M 5A, Plastic contact plate with setting nutS

9.92 €

1 Available Same day

Stock

6325M 5B, Plastic contact plate without setting nutB

9.92 €

1 Available Same day

Stock

6325M 5B, Plastic contact plate without setting nutO

9.92 €

1 Available Same day

Stock

6325M 5B, Plastic contact plate without setting nutR

9.92 €

1 Available Same day

Stock

6325M 5B, Plastic contact plate without setting nutS

15.46 €

1 Available Same day

Stock

6330M 5A, Plastic contact plate with setting nutB

15.46 €

1 Available Same day

Stock

6330M 5A, Plastic contact plate with setting nutO

15.46 €

1 Available Same day

Stock

6330M 5A, Plastic contact plate with setting nutR

15.46 €

1 Available Same day

Stock

6330M 5A, Plastic contact plate with setting nutS

10.02 €

1 Available Same day

Stock

6330M 5B, Plastic contact plate without setting nutB

10.02 €

1 Available Same day

Stock

6330M 5B, Plastic contact plate without setting nutO

10.02 €

1 Available Same day

Stock

6330M 5B, Plastic contact plate without setting nutR

10.02 €

1 Available Same day

Stock

6330M 5B, Plastic contact plate without setting nutS

15.56 €

1 Available Same day

Stock

6335M 5A, Plastic contact plate with setting nutB

15.56 €

1 Available Same day

Stock

6335M 5A, Plastic contact plate with setting nutO

15.56 €

1 Available Same day

Stock

6335M 5A, Plastic contact plate with setting nutR

15.56 €

1 Available Same day

Stock

6335M 5A, Plastic contact plate with setting nutS

10.14 €

1 Available Same day

Stock

6335M 5B, Plastic contact plate without setting nutB

10.14 €

1 Available Same day

Stock

6335M 5B, Plastic contact plate without setting nutO

10.14 €

1 Available Same day

Stock

6335M 5B, Plastic contact plate without setting nutR

10.14 €

1 Available Same day

Stock

6335M 5B, Plastic contact plate without setting nutS

15.64 €

1 Available Same day

Stock

6340M 5A, Plastic contact plate with setting nutB

15.64 €

1 Available Same day

Stock

6340M 5A, Plastic contact plate with setting nutO

15.64 €

1 Available Same day

Stock

6340M 5A, Plastic contact plate with setting nutR

15.64 €

1 Available Same day

Stock

6340M 5A, Plastic contact plate with setting nutS

10.22 €

1 Available Same day

Stock

6340M 5B, Plastic contact plate without setting nutB

10.22 €

1 Available Same day

Stock

6340M 5B, Plastic contact plate without setting nutO

10.22 €

1 Available Same day

Stock

6340M 5B, Plastic contact plate without setting nutR

10.22 €

1 Available Same day

Stock

6340M 5B, Plastic contact plate without setting nutS

15.96 €

1 Available Same day

Stock

6350M 5A, Plastic contact plate with setting nutB

15.96 €

1 Available Same day

Stock

6350M 5A, Plastic contact plate with setting nutO

15.96 €

1 Available Same day

Stock

6350M 5A, Plastic contact plate with setting nutR

15.96 €

1 Available Same day

Stock

6350M 5A, Plastic contact plate with setting nutS

10.50 €

1 Available Same day

Stock

6350M 5B, Plastic contact plate without setting nutB

10.50 €

1 Available Same day

Stock

6350M 5B, Plastic contact plate without setting nutO

10.50 €

1 Available Same day

Stock

6350M 5B, Plastic contact plate without setting nutR

10.50 €

1 Available Same day

Stock

6350M 5B, Plastic contact plate without setting nutS

14.94 €

1 Available 4 Days 6316M 6A, Plastic contact plate with setting nutB

14.94 €

1 Available 4 Days 6316M 6A, Plastic contact plate with setting nutO

14.94 €

1 Available Same day

Stock

6316M 6A, Plastic contact plate with setting nutR

14.94 €

1 Available Same day

Stock

6316M 6A, Plastic contact plate with setting nutS

Loading...

Tech Support