Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99-50-M6-N-NI
Part Number
|
---|
99-50-M6-N-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Connection thread d1 | Thread length l2 | Coupling hole d2 | Type | d3 | d5 | d4 | b | h | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.90 € | 1 | Available | 5 Days | 50 | 6 | - | 48 | - | N, Angled lever with threaded bore | 8 | 12 | 7.5 | 9.5 | 24 | 0.017 |
Loading...
Material | NI-Stainless Steel |
---|
This page is Clamping levers, Stainless Steel, part number 99-50-M6-N-NI.
You can find the detail information about specifications and dimensions on part number 99-50-M6-N-NI.
Configure
Basic Attributes
Connection thread d1
Coupling hole d2
Type
Lever / Handle length l1(mm)
Thread d1 (M)
Thread length l2
Type
d3
d5
d4
b
h
Filter by standard shipping days
Optional Attributes
Part Number |
---|
99-100-B12-L-NI |
99-100-M12-N-NI |
99-125-M16-N-NI |
99-63-B8-L-NI |
99-63-M8-N-NI |
99-80-B10-L-NI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread d1 (M) | Connection thread d1 | Thread length l2 | Coupling hole d2 | Type | d3 | d5 | d4 | b | h | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.98 € | 1 | Available | 5 Days | 100 | - | - | - | B 12 | L, Angled lever with plain bore, Tol. H7 | - | - | - | - | - | - | |
18.98 € | 1 | Available | 5 Days | 100 | - | M 12 | - | - | N, Angled lever with threaded bore | - | - | - | - | - | - | |
35.40 € | 1 | Available | 5 Days | 125 | - | M 16 | - | - | N, Angled lever with threaded bore | - | - | - | - | - | - | |
9.16 € | 1 | Available |
Same day
Stock | 63 | - | - | - | B 8 | L, Angled lever with plain bore, Tol. H7 | - | - | - | - | - | - | |
9.16 € | 1 | Available | 5 Days | 63 | 8 | - | 60 | - | N, Angled lever with threaded bore | 10 | 16 | 11 | 12 | 30.5 | 0.037 | |
14.50 € | 1 | Available | 5 Days | 80 | - | - | - | B 10 | L, Angled lever with plain bore, Tol. H7 | - | - | - | - | - | - |