Clamping levers, Steel (99-50-B6-L)

Clamping levers, Steel 99-50-B6-L
  • Volume Discount

Product Details:

Manufacturer part number: 99-50-B6-L

Brand: GANTER

Price: 6.48

Delivery time: 7 Days


Technical Data:

Lever / Handle length l1: 50 mm

Thread d1 (M): -

Connection thread d1: -

Thread length l2: -

Coupling hole d2: B 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99-50-B6-L

Part Number
99-50-B6-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Connection thread d1 Thread length l2 Coupling hole d2 Type d3 d5 d4 b h Weight
(kg)

6.48 €

1 Available 7 Days 50---B 6L, Angled lever with plain bore, Tol. H7------

Loading...

  1. 1

This page is Clamping levers, Steel, part number 99-50-B6-L.
You can find the detail information about specifications and dimensions on part number 99-50-B6-L.

Variation of this product

Part Number
99-100-M12-N
99-125-B16-K
99-125-B16-L
99-50-M6-M
99-50-M6-N
99-63-B8-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Connection thread d1 Thread length l2 Coupling hole d2 Type d3 d5 d4 b h Weight
(kg)

12.42 €

1 Available 7 Days 100-M 12--N, Angled lever with threaded bore------

24.28 €

1 Available 7 Days 125---B 16K, Straight lever with plain bore, Tol. H7 (only for l1 = 50 to 160)------

24.28 €

1 Available 7 Days 125---B 16L, Angled lever with plain bore, Tol. H7------

6.48 €

1 Available 7 Days 50-M 6--M, Straight lever with threaded bore (only for l1 = 50 to 160)------

6.48 €

1 Available 7 Days 50-M 6--N, Angled lever with threaded bore------

7.82 €

1 Available 7 Days 63---B 8K, Straight lever with plain bore, Tol. H7 (only for l1 = 50 to 160)------

Tech Support