Connecting sets X-Z, Aluminium (900.3-30-30-P)

Connecting sets X-Z, Aluminium 900.3-30-30-P
  • Volume Discount

Product Details:

Manufacturer part number: 900.3-30-30-P

Brand: GANTER

Price: 174.06

Delivery time: 7 Days


Technical Data:

Width b: 30

Length l1: 30

Type: P, Mounting the Z-axis via connecting plate and additional plate


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

900.3-30-30-P

Part Number
900.3-30-30-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width b Length l1 Type

174.06 €

1 Available 7 Days 3030P, Mounting the Z-axis via connecting plate and additional plate

Loading...

  1. 1

Tech Support