Connector pieces with drain hose (880.1-22-A-500-T)

Connector pieces with drain hose 880.1-22-A-500-T
  • Volume Discount

Product Details:

Manufacturer part number: 880.1-22-A-500-T

Brand: GANTER

Price: 19.60

Delivery time: 7 Days


Technical Data:

Size: 22

Length of the hose l: 500

Type: A, Connector straight


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

880.1-22-A-500-T

Part Number
880.1-22-A-500-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Length of the hose l Type

19.60 €

1 Available 7 Days 22500A, Connector straight

Loading...

  1. 1

Basic information

Specification of the hose T, PVC, transparent

This page is Connector pieces with drain hose, part number 880.1-22-A-500-T.
You can find the detail information about specifications and dimensions on part number 880.1-22-A-500-T.

Variation of this product

Part Number
880.1-22-A-1000-T
880.1-22-A-250-T
880.1-22-B-1000-T
880.1-22-B-250-T
880.1-22-B-500-T
880.1-22-C-1000-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Length of the hose l Type

22.00 €

1 Available 7 Days 221000A, Connector straight

18.58 €

1 Available 7 Days 22250A, Connector straight

30.56 €

1 Available 7 Days 221000B, Connector 45°

27.46 €

1 Available 7 Days 22250B, Connector 45°

29.02 €

1 Available 7 Days 22500B, Connector 45°

30.56 €

1 Available 7 Days 221000C, Connector 90°

Tech Support