Control handwheels with standard scale (Part Numbers - CAD Download)

Control handwheels with standard scale
  • Promotional pricing
  • Volume Discount
Control handwheels GN 736.1 are used for setting operations with low torque. Coarse setting is made by means of the cylindrical handle (fingertip grip) followed by fine setting using the knurled rim of the handwheel.
The model fitted with collet offers an absolutely reliable mounting on the shaft and at the same time allows an easy setting of the adjustable scale ring wheel. The scale is wear resistant and easily legible since the engraved alu coloured numbers contrast with the black anodized surface. Besides the standard scale (Coding S) the control handwheels can be supplied with any type of graduation.
Full details of the available graduations, numbering sequence, number position and type of scale see under "How to order - Graduations".
Prices for scales on request!

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
736.1-52-Z10-A-S
736.1-52-Z10-D-S
736.1-62-Z10-A-S
736.1-62-Z10-D-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handwheel diameter d1
(Ø)
Type

31.04 €

16.45 €

1 Available Same day

Stock

52A- without handle

35.72 €

18.93 €

1 Available Same day

Stock

52D- with revolving handle

34.32 €

18.19 €

1 Available Same day

Stock

62A- without handle

38.00 €

1 Available 7 Days 62D- with revolving handle

Loading...

  1. 1

Basic information

Bore d2(mm) 10 Standard scale S, with scale 0...90, 100 graduations Bore code Z- with collet

Tech Support