Control knobs for position indicators

Control knobs for position indicators
  • Volume Discount
Control knobs GN 957 are used in connection with position indicators. These control knobs offer a simple solution when the assembly requires manual fine adjustment for the application for which it has been designed.
The design of this knob adapts it to the diameter of the adjustment shaft, so that no adapter bushings GN 952.1 are needed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
957-22-B6-A
957-22-B8-A
957-22-B10-B
957-27-B6-A
957-27-B8-A
957-27-B10-A
957-27-B12-A
957-27-B14-B
957-42-B10-A
957-42-B12-A
957-42-B14-A
957-42-B15-A
957-42-B16-A
957-42-B20-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Bore d2 (Id. No. 1) Type

16.84 €

1 Available Same day

Stock

22B 6A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

16.84 €

1 Available 7 Days 22B 8A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

15.54 €

1 Available 7 Days 22B 10B, Shaft-Ø d°°2°° = Bore-Ø d°°3°°

19.04 €

1 Available Same day

Stock

27B 6A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

19.04 €

1 Available 7 Days 27B 8A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

19.04 €

1 Available Same day

Stock

27B 10A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

19.04 €

1 Available Same day

Stock

27B 12A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

16.72 €

1 Available 3 Days 27B 14B, Shaft-Ø d°°2°° = Bore-Ø d°°3°°

23.48 €

1 Available Same day

Stock

42B 10A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

23.48 €

1 Available Same day

Stock

42B 12A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

23.48 €

1 Available 7 Days 42B 14A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

23.48 €

1 Available Same day

Stock

42B 15A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

23.48 €

1 Available Same day

Stock

42B 16A, Shaft-Ø d°°2°° < Bore-Ø d°°3°°

20.24 €

1 Available Same day

Stock

42B 20B, Shaft-Ø d°°2°° = Bore-Ø d°°3°°

Loading...

  1. 1

Tech Support