Control knobs, Aluminium, black anodized

Control knobs, Aluminium, black anodized
  • Volume Discount
The light grey cover of the control knobs GN 726.2 shrouds the fixing components as well as the shaft end. The cover also lends itself for a logo or other symbols.
The collet version permits a simple adjustment of the types with scale or arrow.
Besides the standard scale (Type S) the control knobs can be supplied with any type of graduation.
Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet „How to order Graduations“

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
726.2-22-B5-A-1
726.2-22-B5-B-1
726.2-22-B5-S-1
726.2-27-B6-A-1
726.2-27-B6-B-1
726.2-27-B6-S-1
726.2-27-Z6-A-2
726.2-27-Z6-B-2
726.2-27-Z6-S-2
726.2-34-B6-A-1
726.2-34-B6-B-1
726.2-34-B6-S-1
726.2-34-B8-A-1
726.2-34-B8-B-1
726.2-34-B8-S-1
726.2-34-Z8-A-2
726.2-34-Z8-B-2
726.2-34-Z8-S-2
726.2-42-B8-A-1
726.2-42-B8-B-1
726.2-42-B8-S-1
726.2-42-B10-A-1
726.2-42-B10-B-1
726.2-42-B10-S-1
726.2-42-Z10-A-2
726.2-42-Z10-B-2
726.2-42-Z10-S-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Bore d2 (Id. No. 1) Bore d3 Type Identification No.

12.04 €

1 Available 7 Days 22B 5-A, with arrow1, with grub screw

10.78 €

1 Available 7 Days 22B 5-B, neutral, without indicator point or scale1, with grub screw

13.66 €

1 Available 7 Days 22B 5-S, with scale 0...9, 20 graduations1, with grub screw

13.28 €

1 Available 7 Days 27B 6-A, with arrow1, with grub screw

12.24 €

1 Available 7 Days 27B 6-B, neutral, without indicator point or scale1, with grub screw

15.28 €

1 Available 7 Days 27B 6-S, with scale 0...9, 20 graduations1, with grub screw

15.34 €

1 Available 7 Days 27-Z 6A, with arrow2, with collet

14.52 €

1 Available 7 Days 27-Z 6B, neutral, without indicator point or scale2, with collet

17.24 €

1 Available 7 Days 27-Z 6S, with scale 0...9, 20 graduations2, with collet

15.72 €

1 Available 7 Days 34B 6-A, with arrow1, with grub screw

14.66 €

1 Available 7 Days 34B 6-B, neutral, without indicator point or scale1, with grub screw

17.82 €

1 Available 7 Days 34B 6-S, with scale 0...9, 20 graduations1, with grub screw

15.72 €

1 Available 7 Days 34B 8-A, with arrow1, with grub screw

14.66 €

1 Available 7 Days 34B 8-B, neutral, without indicator point or scale1, with grub screw

17.82 €

1 Available 7 Days 34B 8-S, with scale 0...9, 20 graduations1, with grub screw

17.42 €

1 Available 7 Days 34-Z 8A, with arrow2, with collet

16.54 €

1 Available 7 Days 34-Z 8B, neutral, without indicator point or scale2, with collet

20.02 €

1 Available 7 Days 34-Z 8S, with scale 0...9, 20 graduations2, with collet

25.86 €

1 Available 7 Days 42B 8-A, with arrow1, with grub screw

25.06 €

1 Available 7 Days 42B 8-B, neutral, without indicator point or scale1, with grub screw

29.08 €

1 Available 7 Days 42B 8-S, with scale 0...9, 20 graduations1, with grub screw

25.86 €

1 Available 7 Days 42B 10-A, with arrow1, with grub screw

25.06 €

1 Available 7 Days 42B 10-B, neutral, without indicator point or scale1, with grub screw

29.08 €

1 Available 7 Days 42B 10-S, with scale 0...9, 20 graduations1, with grub screw

29.94 €

1 Available 7 Days 42-Z 10A, with arrow2, with collet

27.90 €

1 Available 7 Days 42-Z 10B, neutral, without indicator point or scale2, with collet

32.16 €

1 Available 7 Days 42-Z 10S, with scale 0...9, 20 graduations2, with collet

Loading...

  1. 1

Tech Support