Control knobs, Aluminium, black anodized

Control knobs, Aluminium, black anodized
  • Volume Discount
Control knobs GN 729 are usually selected for applications which require a limited movement within 180°.
With the aid of limiting pins which protrude into the circular groove the angle of rotation can be restricted. The bore d4 is for a spring plunger GN 614 to act as a simple detent.
The indexing line is indelible and visible from two sides.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
729-34-B6
729-34-B8
729-42-B8
729-42-B10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Bore d2 (Id. No. 1)

16.38 €

1 Available 7 Days 34B 6

16.38 €

1 Available 7 Days 34B 8

19.06 €

1 Available 7 Days 42B 8

19.06 €

1 Available 7 Days 42B 10

Loading...

  1. 1

Tech Support