Control knobs, Aluminium, natural colour, anodized (723.4-27-B6-N)

Control knobs, Aluminium, natural colour, anodized 723.4-27-B6-N
  • Volume Discount

Product Details:

Manufacturer part number: 723.4-27-B6-N

Brand: GANTER

Price: 23.10

Delivery time: 5 Days


Technical Data:

Diameter d1: 27 φ

Bore d2 (Id. No. 1): B 6

Type: N, neutral


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

723.4-27-B6-N

Part Number
723.4-27-B6-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Bore d2 (Id. No. 1) Type

23.10 €

1 Available 5 Days 27B 6N, neutral

Loading...

  1. 1

This page is Control knobs, Aluminium, natural colour, anodized, part number 723.4-27-B6-N.
You can find the detail information about specifications and dimensions on part number 723.4-27-B6-N.

Variation of this product

Part Number
723.4-27-B6-M
723.4-27-B6-S
723.4-34-B6-M
723.4-34-B6-N
723.4-34-B6-S
723.4-34-B8-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d1
(φ)
Bore d2 (Id. No. 1) Type

23.74 €

1 Available 5 Days 27B 6M, with arrow

25.88 €

1 Available 5 Days 27B 6S, with scale 0...9, 20 graduations

28.30 €

1 Available 5 Days 34B 6M, with arrow

26.38 €

1 Available 5 Days 34B 6N, neutral

29.20 €

1 Available 5 Days 34B 6S, with scale 0...9, 20 graduations

28.30 €

1 Available 5 Days 34B 8M, with arrow

Tech Support