Control levers, Steel

Control levers, Steel
  • Volume Discount
The cover hides fasteners (see assembly instructions) and provides a printing facility for any symbol or logo.
On assembly, the cover is pushed in by hand and can be removed with a screw driver via a suitable slot.
Control levers GN 750 can also be supplied as standard with:
Square DIN 79 V + Bore diameter
Keyway DIN 6885 K + Bore diameter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
750-32-B10-M
750-32-B10-N
750-32-K10-M
750-32-K10-N
750-32-V10-M
750-32-V10-N
750-40-B10-M
750-40-B10-N
750-40-B12-M
750-40-B12-N
750-40-K10-M
750-40-K10-N
750-40-K12-M
750-40-K12-N
750-40-V10-M
750-40-V10-N
750-40-V12-M
750-40-V12-N
750-50-B14-M
750-50-B14-N
750-50-B16-M
750-50-B16-N
750-50-K14-M
750-50-K14-N
750-50-K16-M
750-50-K16-N
750-50-V14-M
750-50-V14-N
750-50-V16-M
750-50-V16-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gear lever diameter d1 Square d2 Coupling hole d2 Type Keyway d2

21.08 €

1 Available 7 Days 32-B 10M, Cover with indicator point-

20.56 €

1 Available 7 Days 32-B 10N, Cover plain-

25.08 €

1 Available 7 Days 32--M, Cover with indicator pointK 10

24.56 €

1 Available 7 Days 32--N, Cover plainK 10

25.08 €

1 Available 7 Days 32V 10-M, Cover with indicator point-

24.56 €

1 Available 7 Days 32V 10-N, Cover plain-

24.70 €

1 Available 7 Days 40-B 10M, Cover with indicator point-

24.22 €

1 Available 7 Days 40-B 10N, Cover plain-

24.70 €

1 Available 7 Days 40-B 12M, Cover with indicator point-

24.22 €

1 Available 7 Days 40-B 12N, Cover plain-

28.70 €

1 Available 7 Days 40--M, Cover with indicator pointK 10

28.22 €

1 Available 7 Days 40--N, Cover plainK 10

28.70 €

1 Available 7 Days 40--M, Cover with indicator pointK 12

28.22 €

1 Available 7 Days 40--N, Cover plainK 12

28.70 €

1 Available 7 Days 40V 10-M, Cover with indicator point-

28.22 €

1 Available 7 Days 40V 10-N, Cover plain-

28.70 €

1 Available 7 Days 40V 12-M, Cover with indicator point-

28.22 €

1 Available 7 Days 40V 12-N, Cover plain-

30.68 €

1 Available 7 Days 50-B 14M, Cover with indicator point-

30.02 €

1 Available 7 Days 50-B 14N, Cover plain-

30.68 €

1 Available 7 Days 50-B 16M, Cover with indicator point-

30.02 €

1 Available 7 Days 50-B 16N, Cover plain-

34.68 €

1 Available 7 Days 50--M, Cover with indicator pointK 14

34.02 €

1 Available 7 Days 50--N, Cover plainK 14

34.68 €

1 Available 7 Days 50--M, Cover with indicator pointK 16

34.02 €

1 Available 7 Days 50--N, Cover plainK 16

34.68 €

1 Available 7 Days 50V 14-M, Cover with indicator point-

34.02 €

1 Available 7 Days 50V 14-N, Cover plain-

34.68 €

1 Available 7 Days 50V 16-M, Cover with indicator point-

34.02 €

1 Available 7 Days 50V 16-N, Cover plain-

Loading...

  1. 1

Tech Support