Crank Handles, Stainless Steel (269-125-B14)

Crank Handles, Stainless Steel 269-125-B14
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 269-125-B14

Brand: GANTER

Price: 50.66

Delivery time: 7 Days


Technical Data:

Square s0/s: - mm

Bore d1: B 14

Length l / l1: 125


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

269-125-B14

Part Number
269-125-B14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square s0/s
(mm)
Bore d1 Length l / l1

50.66 €

1 Available 7 Days -B 14125

Loading...

  1. 1

This page is Crank Handles, Stainless Steel, part number 269-125-B14.
You can find the detail information about specifications and dimensions on part number 269-125-B14.

Variation of this product

Part Number
269-100-B12
269-100-V12
269-125-V14
269-160-B17
269-160-V17
269-80-B10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Square s0/s
(mm)
Bore d1 Length l / l1

47.68 €

1 Available 7 Days -B 12100

51.48 €

1 Available 7 Days V12-100

55.96 €

1 Available 7 Days V 14-125

65.62 €

1 Available 7 Days -B 17160

66.14 €

1 Available 7 Days V 17-160

36.04 €

1 Available 7 Days -B 1080

Tech Support