Disc handwheels, Aluminium

Disc handwheels, Aluminium
  • Promotional pricing
  • Volume Discount
Disc handwheels DIN 3670 have recessed grips at their back. As a rule they are supplied without handle, but the mounting of a handle is possible.
The handwheel diameter d1=80 and d1=400 are not provided in the official standard sheet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3670-80-B10
3670-80-B12
3670-80-K10
3670-80-K12
3670-100-B10
3670-100-B12
3670-100-K10
3670-100-K12
3670-125-B12
3670-125-B14
3670-125-K12
3670-125-K14
3670-160-B14
3670-160-B16
3670-160-K14
3670-160-K16
3670-200-B18
3670-200-B20
3670-200-B22
3670-200-K18
3670-200-K20
3670-200-K22
3670-250-B22
3670-250-B24
3670-250-B26
3670-250-K22
3670-250-K24
3670-250-K26
3670-315-B26
3670-315-B28
3670-315-B30
3670-315-K26
3670-315-K28
3670-315-K30
3670-400-B30
3670-400-B32
3670-400-K30
3670-400-K32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handwheel diameter d1
(Ø)
Bore d2
(mm)
Bore code

22.26 €

1 Available 7 Days 8010B- without keyway

22.26 €

1 Available 7 Days 8012B- without keyway

26.26 €

1 Available 7 Days 8010K- with keyway

26.26 €

1 Available 7 Days 8012K- with keyway

20.84 €

1 Available 7 Days 10010B- without keyway

20.84 €

1 Available 7 Days 10012B- without keyway

24.84 €

13.17 €

1 Available Same day

Stock

10010K- with keyway

24.84 €

1 Available 7 Days 10012K- with keyway

29.86 €

1 Available 7 Days 12512B- without keyway

29.86 €

15.83 €

1 Available Same day

Stock

12514B- without keyway

33.86 €

1 Available 7 Days 12512K- with keyway

33.86 €

1 Available 7 Days 12514K- with keyway

39.24 €

1 Available 7 Days 16014B- without keyway

39.24 €

1 Available 7 Days 16016B- without keyway

43.24 €

1 Available 7 Days 16014K- with keyway

43.24 €

1 Available 7 Days 16016K- with keyway

54.54 €

1 Available 7 Days 20018B- without keyway

54.54 €

1 Available 7 Days 20020B- without keyway

54.54 €

1 Available 7 Days 20022B- without keyway

58.54 €

1 Available 7 Days 20018K- with keyway

58.54 €

1 Available 7 Days 20020K- with keyway

58.54 €

1 Available 7 Days 20022K- with keyway

90.22 €

1 Available 7 Days 25022B- without keyway

90.22 €

1 Available 7 Days 25024B- without keyway

90.22 €

1 Available 7 Days 25026B- without keyway

94.22 €

1 Available 7 Days 25022K- with keyway

94.22 €

1 Available 7 Days 25024K- with keyway

94.22 €

1 Available 7 Days 25026K- with keyway

143.52 €

1 Available 7 Days 31526B- without keyway

143.52 €

1 Available 7 Days 31528B- without keyway

143.52 €

1 Available 7 Days 31530B- without keyway

147.52 €

1 Available 7 Days 31526K- with keyway

147.52 €

1 Available 7 Days 31528K- with keyway

147.52 €

1 Available 7 Days 31530K- with keyway

253.64 €

1 Available 7 Days 40030B- without keyway

253.64 €

1 Available 7 Days 40032B- without keyway

257.64 €

1 Available 7 Days 40030K- with keyway

257.64 €

1 Available 7 Days 40032K- with keyway

Loading...

  1. 1

Tech Support