Edge handles, Aluminum / Zinc die casting

Edge handles, Aluminum / Zinc die casting
  • Volume Discount
The tube extrusion for edge handles GN 481 is formed in such a way that two countersunk self tapping screws are used to cut their own counter thread in the extrusion to hold the end caps in position.
If an edge handle for a cabinet of non-standard length is required, a standard extrusion can simply be shortened to fit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
481-30-100-SW
481-30-200-SW
481-30-300-SW
481-30-400-SW
481-30-500-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)

14.08 €

1 Available 7 Days 100

15.90 €

1 Available 7 Days 200

18.36 €

1 Available 7 Days 300

20.52 €

1 Available 7 Days 400

22.16 €

1 Available 7 Days 500

Loading...

  1. 1

Basic information

Handle diameter d(mm) 30 Finish SW

Tech Support