Manufacturer part number: 6320-10-M6
Brand: GANTER
Price: 1.92 €
Delivery time: 7 Days
Thread d1: M 6 mm
Length h: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6320-10-M6
This page is Support pins / octagonal / chamfered flat head / external thread / DIN 6320, part number 6320-10-M6.
You can find the detail information about specifications and dimensions on part number 6320-10-M6.
Part Number |
---|
6320-15-M8 |
6320-20-M10 |
6320-20-M6 |
6320-25-M12 |
6320-30-M8 |
6320-40-M10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d1 (mm) | Length h |
---|---|---|---|---|---|---|
2.26 € | 1 | Available | 7 Days | M 8 | 15 | |
2.58 € | 1 | Available | 7 Days | M 10 | 20 | |
2.26 € | 1 | Available | 7 Days | M 6 | 20 | |
3.48 € | 1 | Available | 7 Days | M 12 | 25 | |
2.90 € | 1 | Available | 7 Days | M 8 | 30 | |
3.50 € | 1 | Available | 7 Days | M 10 | 40 |