Flat cabinet "U" handles, Aluminium

Flat cabinet "U" handles, Aluminium
  • Volume Discount
Cabinet handles GN 668 are produced from aluminium extrusions.
They can be mounted either from the back (type A) or by means of the handle base from the operator’s side (type B).
The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
668-20-130-A-BL
668-20-130-A-SW
668-20-130-B-BL
668-20-130-B-SW
668-20-170-A-BL
668-20-170-A-SW
668-20-170-B-BL
668-20-170-B-SW
668-20-190-A-BL
668-20-190-A-SW
668-20-190-B-BL
668-20-190-B-SW
668-20-210-A-BL
668-20-210-A-SW
668-20-210-B-BL
668-20-210-B-SW
668-30-262-A-BL
668-30-262-A-SW
668-30-312-A-BL
668-30-312-A-SW
668-30-362-A-BL
668-30-362-A-SW
668-30-412-A-BL
668-30-412-A-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Handle width b1 Finish Type

4.98 €

1 Available 5 Days 13020BLA, Mounting from the back (threaded blind bore)

6.68 €

1 Available 5 Days 13020SWA, Mounting from the back (threaded blind bore)

8.30 €

1 Available 5 Days 13020BLB, Mounting from the operator's side (only for b1=20)

10.14 €

1 Available 4 Days 13020SWB, Mounting from the operator's side (only for b1=20)

5.84 €

1 Available 5 Days 17020BLA, Mounting from the back (threaded blind bore)

7.70 €

1 Available Same day

Stock

17020SWA, Mounting from the back (threaded blind bore)

9.26 €

1 Available 5 Days 17020BLB, Mounting from the operator's side (only for b1=20)

11.24 €

1 Available 5 Days 17020SWB, Mounting from the operator's side (only for b1=20)

6.06 €

1 Available 5 Days 19020BLA, Mounting from the back (threaded blind bore)

7.96 €

1 Available 5 Days 19020SWA, Mounting from the back (threaded blind bore)

9.52 €

1 Available 5 Days 19020BLB, Mounting from the operator's side (only for b1=20)

11.50 €

1 Available 5 Days 19020SWB, Mounting from the operator's side (only for b1=20)

6.28 €

1 Available Same day

Stock

21020BLA, Mounting from the back (threaded blind bore)

9.30 €

1 Available 5 Days 21020SWA, Mounting from the back (threaded blind bore)

9.74 €

1 Available 5 Days 21020BLB, Mounting from the operator's side (only for b1=20)

12.88 €

1 Available 5 Days 21020SWB, Mounting from the operator's side (only for b1=20)

18.76 €

1 Available 5 Days 26230BLA, Mounting from the back (threaded blind bore)

23.78 €

1 Available 5 Days 26230SWA, Mounting from the back (threaded blind bore)

19.80 €

1 Available 5 Days 31230BLA, Mounting from the back (threaded blind bore)

25.94 €

1 Available 5 Days 31230SWA, Mounting from the back (threaded blind bore)

21.16 €

1 Available 5 Days 36230BLA, Mounting from the back (threaded blind bore)

27.46 €

1 Available 5 Days 36230SWA, Mounting from the back (threaded blind bore)

22.94 €

1 Available 5 Days 41230BLA, Mounting from the back (threaded blind bore)

29.32 €

1 Available 5 Days 41230SWA, Mounting from the back (threaded blind bore)

Loading...

  1. 1

Tech Support