Fork head, Aluminium (71752-4-8-M4-AL)

Fork head, Aluminium 71752-4-8-M4-AL
  • Volume Discount

Product Details:

Manufacturer part number: 71752-4-8-M4-AL

Brand: GANTER

Price: 1.14

Delivery time: 7 Days


Technical Data:

Bore d1: 4

Thread d2: M 4

Length l1: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71752-4-8-M4-AL

Part Number
71752-4-8-M4-AL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Thread d2 Length l1

1.14 €

1 Available 7 Days 4M 48

Loading...

  1. 1

Basic information

Material AL-Aluminum

This page is Fork head, Aluminium, part number 71752-4-8-M4-AL.
You can find the detail information about specifications and dimensions on part number 71752-4-8-M4-AL.

Variation of this product

Part Number
71752-12-24-M12-AL
71752-14-28-M14-AL
71752-16-32-M16-AL
71752-5-10-M5-AL
71752-6-12-M6-AL
71752-8-16-M8-AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d1 Thread d2 Length l1

5.78 €

1 Available 7 Days 12M 1224

7.90 €

1 Available 7 Days 14M 1428

11.94 €

1 Available Same day

Stock

16M 1632

1.16 €

1 Available Same day

Stock

5M 510

1.56 €

1 Available Same day

Stock

6M 612

2.54 €

1 Available Same day

Stock

8M 816

Tech Support