Grub screws with thrust point, zinc plated (6332-M10-80-SKN-ZB)

Grub screws with thrust point, zinc plated 6332-M10-80-SKN-ZB
  • Volume Discount

Product Details:

Manufacturer part number: 6332-M10-80-SKN-ZB

Brand: GANTER

Price: 3.52

Delivery time: 7 Days


Technical Data:

Overall length l: 80

Thread d1: M 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6332-M10-80-SKN-ZB

Part Number
6332-M10-80-SKN-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length l Thread d1

3.52 €

1 Available 7 Days 80M 10

Loading...

  1. 1

Basic information

Type SKN, with internal hexagon, not hardened Finish ZB, zinc plated, blue passivated

This page is Grub screws with thrust point, zinc plated, part number 6332-M10-80-SKN-ZB.
You can find the detail information about specifications and dimensions on part number 6332-M10-80-SKN-ZB.

Variation of this product

Part Number
6332-M10-45-SKN-ZB
6332-M10-55-SKN-ZB
6332-M10-65-SKN-ZB
6332-M12-100-SKN-ZB
6332-M12-50-SKN-ZB
6332-M12-60-SKN-ZB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length l Thread d1

2.88 €

1 Available 7 Days 45M 10

3.26 €

1 Available 7 Days 55M 10

3.26 €

1 Available 7 Days 65M 10

3.86 €

1 Available 7 Days 100M 12

3.10 €

1 Available 7 Days 50M 12

3.22 €

1 Available 7 Days 60M 12

Tech Support