Hand knobs with increased clamping force

Hand knobs with increased clamping force
  • Volume Discount
Hand knobs GN 6335.9 have a clamping contact area which is connected to the knob via an axial ball bearing. This has led to the following advantages:
Doubled clamping force through vastly reduced friction. There is no movement on the contact area between star knob and component which greatly reduces any marking on the clamping area. In addition a reduced creep factor has been achieved by the indreased preload.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6335.9-40-M6
6335.9-50-M8
6335.9-63-M10
6335.9-80-M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1

27.86 €

1 Available 7 Days 40M 6

29.42 €

1 Available 7 Days 50M 8

34.36 €

1 Available 7 Days 63M 10

40.80 €

1 Available 7 Days 80M 12

Loading...

  1. 1

Tech Support