Hand knobs, Duroplast, with protruding steel bushing (6335.1-32-M6-E)

Hand knobs, Duroplast, with protruding steel bushing 6335.1-32-M6-E
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 6335.1-32-M6-E

Brand: GANTER

Price: 2.86

Delivery time: Same day


Technical Data:

Diameter d1: 32 φ

d2: M 6

Bore d3: -

Type: E, with threaded blind bore


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6335.1-32-M6-E

Part Number
6335.1-32-M6-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
d2 Bore d3 Type

2.86 €

1.52 €

1 Available Same day

Stock

32M 6-E, with threaded blind bore

Loading...

  1. 1

This page is Hand knobs, Duroplast, with protruding steel bushing, part number 6335.1-32-M6-E.
You can find the detail information about specifications and dimensions on part number 6335.1-32-M6-E.

Variation of this product

Part Number
6335.1-32-B6-C
6335.1-40-B6-C
6335.1-40-B8-C
6335.1-40-M8-E
6335.1-50-B10-C
6335.1-50-B8-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d1
(φ)
d2 Bore d3 Type

2.78 €

1 Available 7 Days 32-B 6C, with plain blind bore, Tol. H7

3.12 €

1 Available 7 Days 40-B 6C, with plain blind bore, Tol. H7

3.12 €

1 Available 7 Days 40-B 8C, with plain blind bore, Tol. H7

2.22 €

1 Available 7 Days 40M 8-E, with threaded blind bore

4.12 €

1 Available 7 Days 50-B 10C, with plain blind bore, Tol. H7

4.12 €

1 Available 7 Days 50-B 8C, with plain blind bore, Tol. H7

Tech Support