Manufacturer part number: 6335.2-32-B6-C
Brand: GANTER
Price: 1.62 €
Delivery time: 7 Days
Diameter d1: 32 φ
Thread d1: -
Bore d3: B 6
Type: C, with plain blind bore, Tol. H7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6335.2-32-B6-C
This page is Hand knobs, Technopolymer, with protruding steel bushing, part number 6335.2-32-B6-C.
You can find the detail information about specifications and dimensions on part number 6335.2-32-B6-C.
Configure
Basic Attributes
Thread d1
Type
Diameter d1(φ)
Bore d3
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6335.2-32-M6-E |
6335.2-40-B6-C |
6335.2-40-B8-C |
6335.2-40-M6-E |
6335.2-40-M8-E |
6335.2-50-B10-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter d1 (φ) | Thread d1 | Bore d3 | Type |
---|---|---|---|---|---|---|---|---|
1.68 € | 1 | Available | 7 Days | 32 | M 6 | - | E, with threaded blind bore | |
1.96 € | 1 | Available |
Same day
Stock | 40 | - | B 6 | C, with plain blind bore, Tol. H7 | |
1.76 € | 1 | Available | 7 Days | 40 | - | B 8 | C, with plain blind bore, Tol. H7 | |
1.80 € | 1 | Available | 7 Days | 40 | M 6 | - | E, with threaded blind bore | |
1.62 € | 1 | Available | 7 Days | 40 | M 8 | - | E, with threaded blind bore | |
2.62 € | 1 | Available | 7 Days | 50 | - | B 10 | C, with plain blind bore, Tol. H7 |