Handwheels, pressed Stainless Steel, AISI 304 (A2)

Handwheels, pressed Stainless Steel, AISI 304 (A2)
  • Volume Discount
The hub lengths of the pressed Stainless Steel-Handwheels GN 227.2 conform to DIN 950.
Stainless Steel-Handwheels GN 227.2 are renowned for their high mechanical strength. They are not affected by shock and knocks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
227.2-160-B12-A
227.2-160-B12-D
227.2-160-K12-A
227.2-160-K12-D
227.2-160-V12-A
227.2-160-V12-D
227.2-200-B14-A
227.2-200-B14-D
227.2-200-K14-A
227.2-200-K14-D
227.2-200-V14-A
227.2-200-V14-D
227.2-250-B17-A
227.2-250-B17-D
227.2-250-K17-A
227.2-250-K17-D
227.2-250-V17-A
227.2-250-V17-D
227.2-315-B19-A
227.2-315-B19-D
227.2-315-K19-A
227.2-315-K19-D
227.2-315-V19-A
227.2-315-V19-D
227.2-400-B24-A
227.2-400-B24-D
227.2-400-K24-A
227.2-400-K24-D
227.2-400-V24-A
227.2-400-V24-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handwheel diameter d1
(Ø)
Bore d2
(mm)
Type Bore code

74.02 €

1 Available 5 Days 16012A- without handleB- without keyway

95.00 €

1 Available 5 Days 16012D- with revolving handleB- without keyway

77.14 €

1 Available 5 Days 16012A- without handleK- with keyway

98.12 €

1 Available 5 Days 16012D- with revolving handleK- with keyway

77.14 €

1 Available 5 Days 16012A- without handleV- with square

98.12 €

1 Available 5 Days 16012D- with revolving handleV- with square

108.02 €

1 Available 5 Days 20014A- without handleB- without keyway

130.22 €

1 Available 5 Days 20014D- with revolving handleB- without keyway

111.14 €

1 Available 5 Days 20014A- without handleK- with keyway

133.34 €

1 Available 5 Days 20014D- with revolving handleK- with keyway

111.14 €

1 Available 5 Days 20014A- without handleV- with square

133.34 €

1 Available 5 Days 20014D- with revolving handleV- with square

146.86 €

1 Available 5 Days 25017A- without handleB- without keyway

169.54 €

1 Available 5 Days 25017D- with revolving handleB- without keyway

149.98 €

1 Available 5 Days 25017A- without handleK- with keyway

172.66 €

1 Available 5 Days 25017D- with revolving handleK- with keyway

149.98 €

1 Available 5 Days 25017A- without handleV- with square

172.66 €

1 Available 5 Days 25017D- with revolving handleV- with square

207.00 €

1 Available 5 Days 31519A- without handleB- without keyway

230.80 €

1 Available 5 Days 31519D- with revolving handleB- without keyway

210.20 €

1 Available 5 Days 31519A- without handleK- with keyway

234.00 €

1 Available 5 Days 31519D- with revolving handleK- with keyway

210.20 €

1 Available 5 Days 31519A- without handleV- with square

234.00 €

1 Available 5 Days 31519D- with revolving handleV- with square

317.20 €

1 Available 5 Days 40024A- without handleB- without keyway

342.20 €

1 Available 5 Days 40024D- with revolving handleB- without keyway

320.20 €

1 Available 5 Days 40024A- without handleK- with keyway

345.20 €

1 Available 5 Days 40024D- with revolving handleK- with keyway

320.20 €

1 Available 5 Days 40024A- without handleV- with square

345.20 €

1 Available 5 Days 40024D- with revolving handleV- with square

Loading...

  1. 1

Tech Support