Heavy duty vertical acting toggle clamps, with horizontal mounting base, „Longli

Heavy duty vertical acting toggle clamps, with horizontal mounting base, „Longli
  • Volume Discount
GN 910 heavy duty vertical acting toggle clamps can accommodate an application-specific screw.
The steel sheet metal design of the clamp and lever arms is replaced by precision casting or die-forged components. The remaining steel sheet parts have been reinforced, and bearing pins and rivets are hardened and ground.
These vertical clamps are therefore suitable for applications in which substantial forces occur and in which a long service life is required.
During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.
Stepped side washers are included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
810.10-1540-E
810.10-220-A
810.10-220-E
810.10-440-A
810.10-440-E
810.10-850-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

416.36 €

1 Available 5 Days 1540E, Clamping arm with bushing

156.66 €

1 Available 6 Days 220A, Clamping arm with slotted hole

156.66 €

1 Available 4 Days 220E, Clamping arm with bushing

243.30 €

1 Available 5 Days 440A, Clamping arm with slotted hole

243.30 €

1 Available 5 Days 440E, Clamping arm with bushing

297.50 €

1 Available 5 Days 850E, Clamping arm with bushing

Loading...

  1. 1

Tech Support