Flat hinges / internal thread / asymmetrical / zinc die-cast / GN 139.1 / GANTER

Flat hinges / internal thread / asymmetrical / zinc die-cast / GN 139.1 / GANTER
  • Volume Discount
Hinges GN 139.1 with integrated safety switches have been designed for monitoring doors and covers of machines and plants. Opening the door will activate the switch contacts which, in turn, will then e.g. interrupt a protective circuit via break contact (NC) and at the same time signal the door opening by closing a normally open contact element (NO).
The contact blocks are fitted with positive opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached are adjustable (see contact travel diagram).
Together with the integrated contact blocks, the hinges are a compact, easy to mount unit with an attractive design. The mounting from the back make the hinge more tamper-proof.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
139.1-49-101-A
139.1-49-101-B
139.1-49-101-C
139.1-79-101-A
139.1-79-101-B
139.1-79-101-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1
(mm)
Type Weight
(kg)

168.64 €

1 Available 5 Days 49A-Connector plug at the top0.325

168.64 €

1 Available 5 Days 49B-Connector plug from the bottom0.325

192.80 €

1 Available 5 Days 49C-Connector plug at the back (with 0,2 m cable)0.364

176.40 €

1 Available 6 Days 79A-Connector plug at the top0.425

176.40 €

1 Available 5 Days 79B-Connector plug from the bottom0.427

201.10 €

1 Available 5 Days 79C-Connector plug at the back (with 0,2 m cable)0.457

Loading...

  1. 1

Basic information

Length l2(mm) 101

Tech Support