Door hinges / internal thread / zinc die-cast / GN 139.2 / GANTER (139.2-79-101)

Door hinges / internal thread / zinc die-cast / GN 139.2 / GANTER 139.2-79-101
  • Volume Discount

Product Details:

Manufacturer part number: 139.2-79-101

Brand: GANTER

Price: 49.76

Delivery time: 7 Days


Technical Data:

Length l1: 79 mm

Weight: 0.400 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

139.2-79-101

Part Number
139.2-79-101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1
(mm)
Weight
(kg)

49.76 €

1 Available 7 Days 790.400

Loading...

  1. 1

Basic information

Length l2(mm) 101

Tech Support