Indexing plungers with screw-on flange

Indexing plungers with screw-on flange
  • Promotional pricing
  • Volume Discount
The outstanding feature of the indexing plungers GN 412 is their compact design. They are mounted either from the front with cylinder head screws or from the back through threads. In Type C, the knob can be turned by 30° after retracting the indexing pin, holding it in the "retracted" position by means of the indexing lock.
The dimensions and connection measurements match the combination with GN 412.1 mounting blocks in connection with positioning bushings GN 412.2 or GN 412.3.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
412-5-35-C-2
412-6-35-C-1
412-6-35-C-2
412-8-47-B-1
412-8-47-C-2
412-10-47-B-1
412-10-47-C-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Length b Identification no. Type

8.52 €

4.52 €

1 Available Same day

Stock

5352, Mounting from the backC, with rest position

8.30 €

1 Available Same day

Stock

6351, Mounting from the frontC, with rest position

8.46 €

4.48 €

1 Available Same day

Stock

6352, Mounting from the backC, with rest position

11.70 €

6.20 €

1 Available Same day

Stock

8471, Mounting from the frontB, without rest position

11.90 €

6.31 €

1 Available Same day

Stock

8472, Mounting from the backC, with rest position

11.58 €

6.14 €

1 Available Same day

Stock

10471, Mounting from the frontB, without rest position

11.80 €

6.25 €

1 Available Same day

Stock

10472, Mounting from the backC, with rest position

Loading...

  1. 1

Tech Support