Indexing plungers, Stainless Steel / plastic knob (Part Numbers - CAD Download)

Indexing plungers, Stainless Steel / plastic knob
  • Volume Discount
Type G or GK of the indexing plungers GN 613 have been designed for applications where the indexing plunger is not operated with the standard knob.
The indexing plungers are designed such that the plunger set in the end position (spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), GN 817 indexing plungers are to be preferred.
A special screw driver GN 613.1 is available. Two slots are provided in the upper end of the body which are accessible with the knob in its retracted position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
613-5-A-NI
613-5-AK-NI
613-5-G-NI
613-5-GK-NI
613-6-A-NI
613-6-AK-NI
613-6-G-NI
613-6-GK-NI
613-8-A-NI
613-8-AK-NI
613-8-G-NI
613-8-GK-NI
613-10-A-NI
613-10-AK-NI
613-10-G-NI
613-10-GK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

11.38 €

1 Available 5 Days 5A, without lock nut, with knob

12.18 €

1 Available Same day

Stock

5AK, with lock nut, with lifting knob

10.86 €

1 Available 5 Days 5G, without lock nut, with threaded rod

11.66 €

1 Available 5 Days 5GK, with lock nut, with threaded rod

13.08 €

1 Available 5 Days 6A, without lock nut, with knob

13.98 €

1 Available 4 Days 6AK, with lock nut, with lifting knob

13.34 €

1 Available 5 Days 6G, without lock nut, with threaded rod

14.24 €

1 Available 5 Days 6GK, with lock nut, with threaded rod

18.44 €

1 Available 5 Days 8A, without lock nut, with knob

19.74 €

1 Available 5 Days 8AK, with lock nut, with lifting knob

17.14 €

1 Available 5 Days 8G, without lock nut, with threaded rod

18.44 €

1 Available 4 Days 8GK, with lock nut, with threaded rod

21.56 €

1 Available 5 Days 10A, without lock nut, with knob

24.54 €

1 Available 5 Days 10AK, with lock nut, with lifting knob

25.28 €

1 Available 5 Days 10G, without lock nut, with threaded rod

28.26 €

1 Available 5 Days 10GK, with lock nut, with threaded rod

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support