Indexing plungers, Steel / Plastic-knob / with or without rest position (817.1-6-6-C)

Indexing plungers, Steel / Plastic-knob / with or without rest position 817.1-6-6-C
  • Volume Discount

Product Details:

Manufacturer part number: 817.1-6-6-C

Brand: GANTER

Price: 10.46

Delivery time: 7 Days


Technical Data:

Bolt diameter d1: 6 Ø

Stroke l1: 6

Type: C, with rest position


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

817.1-6-6-C

Part Number
817.1-6-6-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

10.46 €

1 Available 7 Days 66C, with rest position

Loading...

  1. 1

This page is Indexing plungers, Steel / Plastic-knob / with or without rest position, part number 817.1-6-6-C.
You can find the detail information about specifications and dimensions on part number 817.1-6-6-C.

Variation of this product

Part Number
817.1-10-12-B
817.1-10-12-C
817.1-6-6-B
817.1-6-9-B
817.1-6-9-C
817.1-8-12-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

12.52 €

1 Available 7 Days 1012B, without rest position

12.62 €

1 Available 7 Days 1012C, with rest position

10.42 €

1 Available 7 Days 66B, without rest position

11.46 €

1 Available 7 Days 69B, without rest position

11.50 €

1 Available 7 Days 69C, with rest position

12.02 €

1 Available 7 Days 812B, without rest position

Tech Support