Knobs, Stainless Steel

Knobs, Stainless Steel
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Stainless Steel-Knobs GN 676.5 are used in applica-tions where a push or pull movement is required. Their concave top gives a more comfortable thumb grip.
The knurled model (Type B) can be used as an attractively shaped knurled knob with a threaded blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
676.5-21-M4-A
676.5-21-M4-B
676.5-21-M5-A
676.5-21-M5-B
676.5-25-M6-A
676.5-25-M6-B
676.5-25-M8-A
676.5-25-M8-B
676.5-31-M8-A
676.5-31-M8-B
676.5-31-M10-A
676.5-31-M10-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Type

7.78 €

5.45 €

1 Available Same day

Stock

21M 4A, without knurl

8.08 €

1 Available 7 Days 21M 4B, with knurl

7.78 €

5.45 €

1 Available Same day

Stock

21M 5A, without knurl

8.08 €

1 Available Same day

Stock

21M 5B, with knurl

9.68 €

1 Available 7 Days 25M 6A, without knurl

10.82 €

7.57 €

1 Available Same day

Stock

25M 6B, with knurl

9.68 €

6.78 €

1 Available Same day

Stock

25M 8A, without knurl

10.82 €

1 Available 7 Days 25M 8B, with knurl

11.96 €

1 Available 7 Days 31M 8A, without knurl

13.92 €

1 Available 7 Days 31M 8B, with knurl

11.96 €

1 Available Same day

Stock

31M 10A, without knurl

13.92 €

9.74 €

1 Available Same day

Stock

31M 10B, with knurl

Loading...

  1. 1

Tech Support