Manufacturer part number: 421.12-M8-30-21
Brand: GANTER
Price: 3.38 €
Delivery time: Same day
Thread d1: 8
Thread length l1: 30 mm
Spring plungers diameter d2: 21
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
421.12-M8-30-21
This page is Knurled screws with movable thrust pad, part number 421.12-M8-30-21.
You can find the detail information about specifications and dimensions on part number 421.12-M8-30-21.
Configure
Stock
Basic Attributes
Type
Thread d1
Thread length l1(mm)
Spring plungers diameter d2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
421.12-M10-35-40 |
421.12-M10-45-21 |
421.12-M10-45-25 |
421.12-M8-30-25 |
421.12-M8-30-32 |
421.12-M8-30-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d1 | Thread length l1 (mm) | Spring plungers diameter d2 |
---|---|---|---|---|---|---|---|
5.20 € | 1 | Available |
Same day
Stock | 10 | 35 | 40 | |
4.52 € | 1 | Available |
Same day
Stock | 10 | 45 | 21 | |
4.76 € | 1 | Available |
Same day
Stock | 10 | 45 | 25 | |
3.60 € | 1 | Available |
Same day
Stock | 8 | 30 | 25 | |
3.92 € | 1 | Available |
Same day
Stock | 8 | 30 | 32 | |
4.18 € | 1 | Available |
Same day
Stock | 8 | 30 | 40 |