Latches with safety function, with operating elements, not lockable

Latches with safety function, with operating elements, not lockable
  • Volume Discount
Latches GN 115.9 have a push-to-turn safety function. In the two end positions the spindle is locked in place by the lock. The device can be turned 90° only when the operating element is pressed down, which releases the safety pin from the locked position. This feature protects the lock reliably from moving on its own or as the result of vibrations.
The beveled edges on the lock make closing the door easy. The 15 different offsets allow the latch distance A to be set between 4 and 32 mm.
Latches GN 115.9 are delivered with the lock enclosed separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
115.9-HG-4-SW
115.9-HG-6-SW
115.9-HG-8-SW
115.9-HG-10-SW
115.9-HG-13-SW
115.9-HG-14-SW
115.9-HG-16-SW
115.9-HG-18-SW
115.9-HG-20-SW
115.9-HG-22-SW
115.9-HG-24-SW
115.9-HG-26-SW
115.9-HG-28-SW
115.9-HG-30-SW
115.9-HG-32-SW
115.9-KG-4-SW
115.9-KG-6-SW
115.9-KG-8-SW
115.9-KG-10-SW
115.9-KG-13-SW
115.9-KG-14-SW
115.9-KG-16-SW
115.9-KG-18-SW
115.9-KG-20-SW
115.9-KG-22-SW
115.9-KG-24-SW
115.9-KG-26-SW
115.9-KG-28-SW
115.9-KG-30-SW
115.9-KG-32-SW
115.9-RG-4-SW
115.9-RG-6-SW
115.9-RG-8-SW
115.9-RG-10-SW
115.9-RG-13-SW
115.9-RG-14-SW
115.9-RG-16-SW
115.9-RG-18-SW
115.9-RG-20-SW
115.9-RG-22-SW
115.9-RG-24-SW
115.9-RG-26-SW
115.9-RG-28-SW
115.9-RG-30-SW
115.9-RG-32-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Latch distance A Type

16.46 €

1 Available Same day

Stock

4HG, Operation with lever

16.46 €

1 Available Same day

Stock

6HG, Operation with lever

16.46 €

1 Available Same day

Stock

8HG, Operation with lever

16.46 €

1 Available Same day

Stock

10HG, Operation with lever

16.46 €

1 Available Same day

Stock

13HG, Operation with lever

16.46 €

1 Available Same day

Stock

14HG, Operation with lever

16.46 €

1 Available Same day

Stock

16HG, Operation with lever

16.46 €

1 Available 4 Days 18HG, Operation with lever

16.46 €

1 Available 4 Days 20HG, Operation with lever

16.46 €

1 Available 4 Days 22HG, Operation with lever

16.46 €

1 Available Same day

Stock

24HG, Operation with lever

16.46 €

1 Available Same day

Stock

26HG, Operation with lever

16.46 €

1 Available Same day

Stock

28HG, Operation with lever

16.46 €

1 Available Same day

Stock

30HG, Operation with lever

16.46 €

1 Available Same day

Stock

32HG, Operation with lever

16.46 €

1 Available Same day

Stock

4KG, Operation with wrench

16.46 €

1 Available Same day

Stock

6KG, Operation with wrench

16.46 €

1 Available Same day

Stock

8KG, Operation with wrench

16.46 €

1 Available Same day

Stock

10KG, Operation with wrench

16.46 €

1 Available Same day

Stock

13KG, Operation with wrench

16.46 €

1 Available Same day

Stock

14KG, Operation with wrench

16.46 €

1 Available Same day

Stock

16KG, Operation with wrench

16.46 €

1 Available Same day

Stock

18KG, Operation with wrench

16.46 €

1 Available Same day

Stock

20KG, Operation with wrench

16.46 €

1 Available Same day

Stock

22KG, Operation with wrench

16.46 €

1 Available Same day

Stock

24KG, Operation with wrench

16.46 €

1 Available Same day

Stock

26KG, Operation with wrench

16.46 €

1 Available Same day

Stock

28KG, Operation with wrench

16.46 €

1 Available Same day

Stock

30KG, Operation with wrench

16.46 €

1 Available Same day

Stock

32KG, Operation with wrench

17.88 €

1 Available Same day

Stock

4RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

6RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

8RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

10RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

13RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

14RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

16RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

18RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

20RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

22RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

24RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

26RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

28RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

30RG, Operation with knurled knob GN 7336

17.88 €

1 Available Same day

Stock

32RG, Operation with knurled knob GN 7336

Loading...

  1. 1

Basic information

Finish locating ring SW, black, textured finish

Tech Support