Ledge handles, with lettering block

Ledge handles, with lettering block
  • Volume Discount
Typical applications for ledge handles with lettering block GN 430.1 include swivel or sliding doors on protective doors and equipment. They are also suitable for use as drawer handles.

The screw channel for screw sizes M6 (extruded aluminium) allows an optional number of fixing screws in any position within the dimension l2.

Special lengths are easily realised because the ledge handle needs no further machining when mounted.

In the design with lettering block, the end cap when delivered is mounted on one side such that the paper / film strip supplied can be lettered and pushed into the groove provided.
Go to www.ganter-griff.de/service to open a ZIP-file with different documents (Word®, Open Office, PDF) which you can use to create lettering and labels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
430.1-110-EL
430.1-110-SW
430.1-130-EL
430.1-130-SW
430.1-150-EL
430.1-150-SW
430.1-200-EL
430.1-200-SW
430.1-250-EL
430.1-250-SW
430.1-300-EL
430.1-300-SW
430.1-400-EL
430.1-400-SW
430.1-500-EL
430.1-500-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish

9.32 €

1 Available 5 Days 110EL - anodized, natural color

9.28 €

1 Available 5 Days 110SW - black, RAL 9005, textured finish

9.78 €

1 Available 5 Days 130EL - anodized, natural color

9.70 €

1 Available 5 Days 130SW - black, RAL 9005, textured finish

10.32 €

1 Available 5 Days 150EL - anodized, natural color

10.22 €

1 Available 5 Days 150SW - black, RAL 9005, textured finish

12.00 €

1 Available 5 Days 200EL - anodized, natural color

11.60 €

1 Available 5 Days 200SW - black, RAL 9005, textured finish

12.80 €

1 Available 5 Days 250EL - anodized, natural color

12.56 €

1 Available 5 Days 250SW - black, RAL 9005, textured finish

14.28 €

1 Available 5 Days 300EL - anodized, natural color

14.08 €

1 Available 5 Days 300SW - black, RAL 9005, textured finish

18.30 €

1 Available 5 Days 400EL - anodized, natural color

17.98 €

1 Available 5 Days 400SW - black, RAL 9005, textured finish

20.86 €

1 Available 5 Days 500EL - anodized, natural color

20.50 €

1 Available 5 Days 500SW - black, RAL 9005, textured finish

Loading...

  1. 1

Tech Support