Leveling feet, foot / threaded stud Stainless Steel

Leveling feet, foot / threaded stud Stainless Steel
  • Volume Discount
The static load of the levelling feet GN 343.6 is limited by the laod capacity of the Stainless Steel ball joint with threaded stud (AISI 303).
The static load values in the above table refer to a net vertical load in relation to the ball socket. Under normal operating conditions side loadting or angular loading is not uncommon and the load capacity would be considerable reduced which must be taken into consideration.
Levelling feet GN 343.6 cannot be disassembled.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 343.6 Adjustable Spindle / Stainless Steel-Levelling Feet

Information


The static load of the Stainless Steel-Levelling feet GN 343.6 is limited by the load capacity of the ball joint / threaded stud (AISI 303).
The static load values (only valid for Type OS, KS and KSE) in the above table refer to a net vertical load in relation to the levelling foot. Under normal operating conditions side loading or angular loading is not uncommon and the load capacity would be considerably reduced which must be taken into consideration.
Stainless Steel-Levelling feet GN 343.6 cannot be disassembled.

see also...
• Levelling feet GN 343.1 / GN 343.2 (Steel)
• Levelling feet GN 343.3 / GN 343.4
  (Foot plastic, female thread / threaded stud steel)
• Levelling feet GN 343.7 / GN 343.8
  (Foot plastic, female thread / threaded stud St. Steel)
• Levelling feet GN 342.1 / GN 342.2 (with vibration damping)

How to Order

How to order (with threaded stud)

1d1
2d2
3l1
4Type

Specification                                           

• Stainless Steel AISI 303
• Type KS / KSE
  Plastic cap
  Polyacetal (POM)
  - KS: white (natural color) RAL 9001
  - KSE: black, electrically conductive
    Surface resistivity: < 106 Ω
    Volume resistivity: < 107 Ω
    DIN EN 61340-5-1 / 61340-2-3
• Type KR / KRE
  Plastic cap
  Elastomer (TPE), 78 Shore A ≈
  - KR: black
  - KRE: black, electrically conductive
    Surface resistivity: < 106 Ω
    Volume resistivity: < 107 Ω
    DIN EN 61340-5-1 / 61340-2-3
• Hexagon nut ISO 4032
  Stainless Steel AISI 304
• Stainless Steel characteristics
• Plastic characteristics
• Elastomer characteristics
• RoHS compliant

Dimensions

         
d1
 
d2
GN 343.6
l1
 
l2
 
l3
 
l4
 
l5
 
A/F
 
t
min.
Static load in kN for GN 343.6 (see Information)
25M 64050631920.545.51294
25M 84050631920.545.51297
25M 105063801920.545.512-11
32M 84050632324.556.51297
32M 105063802324.556.51510.511
32M 1263801002324.556.515-16
40M 85063802627.567.515-7
40M 105063802627.567.51510.511
40M 1263801002627.567.51711.516
50M 85063802829.578.515-7
50M 105063802829.578.51510.511
50M 1263801002829.578.51711.516
50M 1663801002829.578.517-30
60M 105063803637.58.51017-11
60M 1263801003637.58.5101711.516
60M 16801001253637.58.510241630
60M 20981381583637.58,51024-45
60M 24981381583637.58.51024-45
 
Part Number
343.6-25-M6-40-KR
343.6-25-M6-40-KRE
343.6-25-M6-40-KS
343.6-25-M6-40-KSE
343.6-25-M6-40-OS
343.6-25-M6-50-KR
343.6-25-M6-50-KRE
343.6-25-M6-50-KS
343.6-25-M6-50-KSE
343.6-25-M6-50-OS
343.6-25-M6-63-KR
343.6-25-M6-63-KRE
343.6-25-M6-63-KS
343.6-25-M6-63-KSE
343.6-25-M6-63-OS
343.6-25-M8-40-KR
343.6-25-M8-40-KRE
343.6-25-M8-40-KS
343.6-25-M8-40-KSE
343.6-25-M8-40-OS
343.6-25-M8-50-KR
343.6-25-M8-50-KRE
343.6-25-M8-50-KS
343.6-25-M8-50-KSE
343.6-25-M8-50-OS
343.6-25-M8-63-KR
343.6-25-M8-63-KRE
343.6-25-M8-63-KS
343.6-25-M8-63-KSE
343.6-25-M8-63-OS
343.6-25-M10-50-KR
343.6-25-M10-50-KRE
343.6-25-M10-50-KS
343.6-25-M10-50-KSE
343.6-25-M10-50-OS
343.6-25-M10-63-KR
343.6-25-M10-63-KRE
343.6-25-M10-63-KS
343.6-25-M10-63-KSE
343.6-25-M10-63-OS
343.6-25-M10-80-KR
343.6-25-M10-80-KRE
343.6-25-M10-80-KS
343.6-25-M10-80-KSE
343.6-25-M10-80-OS
343.6-32-M8-40-KR
343.6-32-M8-40-KRE
343.6-32-M8-40-KS
343.6-32-M8-40-KSE
343.6-32-M8-40-OS
343.6-32-M8-50-KR
343.6-32-M8-50-KRE
343.6-32-M8-50-KS
343.6-32-M8-50-KSE
343.6-32-M8-50-OS
343.6-32-M8-63-KR
343.6-32-M8-63-KRE
343.6-32-M8-63-KS
343.6-32-M8-63-KSE
343.6-32-M8-63-OS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Thread length l1 Type

15.34 €

1 Available 7 Days 25M 640KR, with plastic cap, non-gliding

16.54 €

1 Available 7 Days 25M 640KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

15.46 €

1 Available Same day

Stock

25M 640KS, with plastic cap, gliding

17.12 €

1 Available 4 Days 25M 640KSE, with plastic cap, gliding, electrically conductive (antistatic)

14.12 €

1 Available 4 Days 25M 640OS, without plastic cap

15.30 €

1 Available Same day

Stock

25M 650KR, with plastic cap, non-gliding

16.44 €

1 Available Same day

Stock

25M 650KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

15.42 €

1 Available Same day

Stock

25M 650KS, with plastic cap, gliding

16.96 €

1 Available Same day

Stock

25M 650KSE, with plastic cap, gliding, electrically conductive (antistatic)

14.02 €

1 Available Same day

Stock

25M 650OS, without plastic cap

16.50 €

1 Available Same day

Stock

25M 663KR, with plastic cap, non-gliding

17.82 €

1 Available 4 Days 25M 663KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

16.62 €

1 Available Same day

Stock

25M 663KS, with plastic cap, gliding

18.20 €

1 Available Same day

Stock

25M 663KSE, with plastic cap, gliding, electrically conductive (antistatic)

15.06 €

1 Available 7 Days 25M 663OS, without plastic cap

14.72 €

1 Available Same day

Stock

25M 840KR, with plastic cap, non-gliding

16.02 €

1 Available 4 Days 25M 840KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

14.84 €

1 Available Same day

Stock

25M 840KS, with plastic cap, gliding

16.38 €

1 Available Same day

Stock

25M 840KSE, with plastic cap, gliding, electrically conductive (antistatic)

13.28 €

1 Available Same day

Stock

25M 840OS, without plastic cap

15.04 €

1 Available Same day

Stock

25M 850KR, with plastic cap, non-gliding

16.36 €

1 Available Same day

Stock

25M 850KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

15.16 €

1 Available 7 Days 25M 850KS, with plastic cap, gliding

16.80 €

1 Available Same day

Stock

25M 850KSE, with plastic cap, gliding, electrically conductive (antistatic)

13.64 €

1 Available Same day

Stock

25M 850OS, without plastic cap

15.40 €

1 Available Same day

Stock

25M 863KR, with plastic cap, non-gliding

16.36 €

1 Available Same day

Stock

25M 863KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

15.52 €

1 Available Same day

Stock

25M 863KS, with plastic cap, gliding

17.12 €

1 Available Same day

Stock

25M 863KSE, with plastic cap, gliding, electrically conductive (antistatic)

14.00 €

1 Available Same day

Stock

25M 863OS, without plastic cap

15.72 €

1 Available 7 Days 25M 1050KR, with plastic cap, non-gliding

16.96 €

1 Available Same day

Stock

25M 1050KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

15.86 €

1 Available Same day

Stock

25M 1050KS, with plastic cap, gliding

17.36 €

1 Available Same day

Stock

25M 1050KSE, with plastic cap, gliding, electrically conductive (antistatic)

14.32 €

1 Available Same day

Stock

25M 1050OS, without plastic cap

15.86 €

1 Available Same day

Stock

25M 1063KR, with plastic cap, non-gliding

17.16 €

1 Available Same day

Stock

25M 1063KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

15.96 €

1 Available Same day

Stock

25M 1063KS, with plastic cap, gliding

17.54 €

1 Available Same day

Stock

25M 1063KSE, with plastic cap, gliding, electrically conductive (antistatic)

14.46 €

1 Available Same day

Stock

25M 1063OS, without plastic cap

17.52 €

1 Available 7 Days 25M 1080KR, with plastic cap, non-gliding

18.82 €

1 Available Same day

Stock

25M 1080KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

17.66 €

1 Available Same day

Stock

25M 1080KS, with plastic cap, gliding

19.22 €

1 Available Same day

Stock

25M 1080KSE, with plastic cap, gliding, electrically conductive (antistatic)

16.12 €

1 Available Same day

Stock

25M 1080OS, without plastic cap

16.54 €

1 Available 7 Days 32M 840KR, with plastic cap, non-gliding

17.94 €

1 Available 3 Days

Stock

32M 840KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

16.80 €

1 Available Same day

Stock

32M 840KS, with plastic cap, gliding

18.40 €

1 Available Same day

Stock

32M 840KSE, with plastic cap, gliding, electrically conductive (antistatic)

15.02 €

1 Available Same day

Stock

32M 840OS, without plastic cap

17.00 €

1 Available Same day

Stock

32M 850KR, with plastic cap, non-gliding

18.32 €

1 Available Same day

Stock

32M 850KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

17.12 €

1 Available 4 Days 32M 850KS, with plastic cap, gliding

18.76 €

1 Available Same day

Stock

32M 850KSE, with plastic cap, gliding, electrically conductive (antistatic)

15.36 €

1 Available 7 Days 32M 850OS, without plastic cap

17.30 €

1 Available Same day

Stock

32M 863KR, with plastic cap, non-gliding

18.50 €

1 Available Same day

Stock

32M 863KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

17.50 €

1 Available Same day

Stock

32M 863KS, with plastic cap, gliding

19.10 €

1 Available Same day

Stock

32M 863KSE, with plastic cap, gliding, electrically conductive (antistatic)

15.72 €

1 Available Same day

Stock

32M 863OS, without plastic cap

Loading...

Tech Support