Manufacturer part number: 355-M18X1-7-ST
Brand: GANTER
Price: 19.10 €
Delivery time: 4 Days
Thread d1: M 18 x 1
Diameter d2: 7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
355-M18X1-7-ST
How to order | 1 | d1 |
2 | d2 | |
3 | Material |
d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | s | A/F | t | w max. | x min. | Static load F in kN | Code no. Assembly tool |
M 12 x 1 | 4.5 | M 4 | 12 | 9.1 | 19.1 | 10.9 | 9.1 | 2 | 3 | 3 | 8 | 8 | 4.4 | GN 355.1-12 |
M 18 x 1 | 7 | M 6 | 17 | 12.6 | 26.8 | 10.1 | 14.9 | 2 | 5 | 3 | 13 | 12 | 10 | GN 355.1-18 |
M 24 x 1,5 | 9 | M 8 | 24 | 19.6 | 31.1 | 11.3 | 18.7 | 4 | 6 | 6 | 17 | 16 | 29.5 | GN 355.1-24 |
M 30 x 1,5 | 13 | M 12 | 30 | 25.6 | 32.6 | 20.4 | 19.6 | 4 | 10 | 6 | 17 | 20 | 43 | GN 355.1-30 |
M 36 x 1,5 | 18 | M 16 | 36 | 31.6 | 45.7 | 15.8 | 24.2 | 4 | 14 | 6 | 21 | 24 | 91 | GN 355.1-36 |
Part Number
|
---|
355-M18X1-7-ST |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d1 | Diameter d2 | |
---|---|---|---|---|---|---|
19.10 € | 1 | Available | 4 Days | M 18 x 1 | 7 |
Loading...
Material | ST-Steel |
---|
This page is Levelling elements, Steel, part number 355-M18X1-7-ST.
You can find the detail information about specifications and dimensions on part number 355-M18X1-7-ST.
Part Number |
---|
355-M12X1-4,5-ST |
355-M24X1,5-9-ST |
355-M30X1,5-13-ST |
355-M36X1,5-18-ST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d1 | Diameter d2 |
---|---|---|---|---|---|---|
16.58 € | 1 | Available |
Same day
Stock | M 12 x 1 | 4.5 | |
23.10 € | 1 | Available |
Same day
Stock | M 24 x 1,5 | 9 | |
26.96 € | 1 | Available | 4 Days | M 30 x 1,5 | 13 | |
33.74 € | 1 | Available | 7 Days | M 36 x 1,5 | 18 |