Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | d1 |
2 | d2 | |
3 | l1 (l7) | |
4 | Type (Base plate) | |
5 | Version (Stem) |
d1 | d2 | l1 | l7 Version X | h1 | d4 | l8 | l9 | ||||||||
Version S / SK | Version U / UK | ||||||||||||||
50 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | 40 | 18 | 13 | 25 | 45 |
50 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | 43 | 18 | 13 | 25 | 45 |
50 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | 47 | 18 | 13 | 25 | 45 |
50 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 52 | 18 | 13 | 25 | 45 |
60 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | 41 | 19 | 13 | 25 | 50 |
60 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | 44 | 19 | 13 | 25 | 50 |
60 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | 48 | 19 | 13 | 25 | 50 |
60 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 53 | 19 | 13 | 25 | 50 |
80 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | 42 | 20 | 13 | 30 | 70 |
80 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | 45 | 20 | 13 | 30 | 70 |
80 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | 49 | 20 | 13 | 30 | 70 |
80 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 54 | 20 | 13 | 30 | 70 |
80 | M 20 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 62 | 20 | 13 | 30 | 70 |
80 | M 24 | - | - | - | - | 100 | 125 | 150 | 200 | - | - | 20 | 13 | 30 | 70 |
100 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | 43 | 21 | 13 | 30 | 80 |
100 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | 46 | 21 | 13 | 30 | 80 |
100 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | 50 | 21 | 13 | 30 | 80 |
100 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 55 | 21 | 13 | 30 | 80 |
100 | M 20 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 63 | 21 | 13 | 30 | 80 |
100 | M 24 | - | - | - | - | 100 | 125 | 150 | 200 | - | - | 21 | 13 | 30 | 80 |
External hexagon at the bottom | Hexagon socket at the top | External hexagon |
M 8, M 10, M 12 | Wrench flat at the bottom | Female thread |
M 16, M 20, M 24 | M 8, M 10, M 12, M 16, M 20 |
d1 | d2 | h3 | h4 | A/F1 | A/F2 | A/F3 | A/F7 | t |
50 | M 8 | 26 | - | 17 | - | - | 14 | 8 |
50 | M 10 | 26 | - | 17 | - | - | 14 | 10 |
50 | M 12 | 26 | - | 17 | - | - | 17 | 12 |
50 | M 16 | - | 32 | - | 12 | 8 | 22 | 16 |
60 | M 8 | 27 | - | 17 | - | - | 14 | 8 |
60 | M 10 | 27 | - | 17 | - | - | 14 | 10 |
60 | M 12 | 27 | - | 17 | - | - | 17 | 12 |
60 | M 16 | - | 33 | - | 12 | 8 | 22 | 16 |
80 | M 8 | 28 | - | 17 | - | - | 14 | 8 |
80 | M 10 | 28 | - | 17 | - | - | 14 | 10 |
80 | M 12 | 28 | - | 17 | - | - | 17 | 12 |
80 | M 16 | - | 34 | - | 12 | 8 | 22 | 16 |
80 | M 20 | - | 35 | - | 15 | 10 | 27 | 20 |
80 | M 24 | - | 38 | - | 19 | 12 | - | - |
100 | M 8 | 29 | - | 17 | - | - | 14 | 8 |
100 | M 10 | 29 | - | 17 | - | - | 14 | 10 |
100 | M 12 | 29 | - | 17 | - | - | 17 | 12 |
100 | M 16 | - | 35 | - | 12 | 8 | 22 | 16 |
100 | M 20 | - | 36 | - | 15 | 10 | 27 | 20 |
100 | M 24 | - | 39 | - | 19 | 12 | - | - |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | Thread d2 | Length l1 | Length l7 | Version (Screw) | |
---|---|---|---|---|---|---|---|---|---|
15.30 € 10.71 € | 1 | Available |
Same day
Stock | 60 | M 12 | 125 | - | SK, with locknut, external hexagon at the bottom | |
13.26 € 9.28 € | 1 | Available |
Same day
Stock | 60 | M 16 | - | 53 | X, external hexagon, female thread | |
15.86 € 11.10 € | 1 | Available |
Same day
Stock | 60 | M 16 | 75 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
16.22 € 11.35 € | 1 | Available |
Same day
Stock | 60 | M 16 | 75 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
16.48 € 11.54 € | 1 | Available |
Same day
Stock | 60 | M 16 | 100 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
16.86 € 11.80 € | 1 | Available |
Same day
Stock | 60 | M 16 | 100 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
16.80 € 11.76 € | 1 | Available |
Same day
Stock | 60 | M 16 | 125 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
17.18 € 12.03 € | 1 | Available |
Same day
Stock | 60 | M 16 | 125 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
17.56 € 12.29 € | 1 | Available |
Same day
Stock | 60 | M 16 | 150 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
17.92 € 12.54 € | 1 | Available |
Same day
Stock | 60 | M 16 | 150 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
18.62 € 13.03 € | 1 | Available |
Same day
Stock | 60 | M 16 | 200 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
19.00 € 13.30 € | 1 | Available |
Same day
Stock | 60 | M 16 | 200 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
16.70 € 11.69 € | 1 | Available |
Same day
Stock | 80 | M 8 | 40 | - | S, without locknut, external hexagon at the bottom | |
16.80 € 11.76 € | 1 | Available |
Same day
Stock | 80 | M 8 | 40 | - | SK, with locknut, external hexagon at the bottom | |
16.40 € 11.48 € | 1 | Available |
Same day
Stock | 80 | M 8 | - | 42 | X, external hexagon, female thread | |
16.78 € 11.75 € | 1 | Available |
Same day
Stock | 80 | M 8 | 50 | - | S, without locknut, external hexagon at the bottom | |
16.88 € 11.82 € | 1 | Available |
Same day
Stock | 80 | M 8 | 50 | - | SK, with locknut, external hexagon at the bottom | |
16.86 € 11.80 € | 1 | Available |
Same day
Stock | 80 | M 8 | 63 | - | S, without locknut, external hexagon at the bottom | |
16.96 € 11.87 € | 1 | Available |
Same day
Stock | 80 | M 8 | 63 | - | SK, with locknut, external hexagon at the bottom | |
16.68 € 11.68 € | 1 | Available |
Same day
Stock | 80 | M 10 | - | 45 | X, external hexagon, female thread | |
16.38 € 11.47 € | 1 | Available |
Same day
Stock | 80 | M 10 | 50 | - | S, without locknut, external hexagon at the bottom | |
16.50 € 11.55 € | 1 | Available |
Same day
Stock | 80 | M 10 | 50 | - | SK, with locknut, external hexagon at the bottom | |
16.52 € 11.56 € | 1 | Available |
Same day
Stock | 80 | M 10 | 60 | - | S, without locknut, external hexagon at the bottom | |
16.66 € 11.66 € | 1 | Available |
Same day
Stock | 80 | M 10 | 60 | - | SK, with locknut, external hexagon at the bottom | |
17.16 € 12.01 € | 1 | Available |
Same day
Stock | 80 | M 10 | 80 | - | S, without locknut, external hexagon at the bottom | |
17.28 € 12.10 € | 1 | Available |
Same day
Stock | 80 | M 10 | 80 | - | SK, with locknut, external hexagon at the bottom | |
17.60 € 12.32 € | 1 | Available |
Same day
Stock | 80 | M 10 | 100 | - | S, without locknut, external hexagon at the bottom | |
17.72 € 12.40 € | 1 | Available |
Same day
Stock | 80 | M 10 | 100 | - | SK, with locknut, external hexagon at the bottom | |
16.78 € 11.75 € | 1 | Available |
Same day
Stock | 80 | M 12 | - | 49 | X, external hexagon, female thread | |
17.72 € 12.40 € | 1 | Available |
Same day
Stock | 80 | M 12 | 60 | - | S, without locknut, external hexagon at the bottom | |
17.88 € | 1 | Available | 7 Days | 80 | M 12 | 60 | - | SK, with locknut, external hexagon at the bottom | |
18.40 € 12.88 € | 1 | Available |
Same day
Stock | 80 | M 12 | 80 | - | S, without locknut, external hexagon at the bottom | |
18.56 € 12.99 € | 1 | Available |
Same day
Stock | 80 | M 12 | 80 | - | SK, with locknut, external hexagon at the bottom | |
18.80 € 13.16 € | 1 | Available |
Same day
Stock | 80 | M 12 | 100 | - | S, without locknut, external hexagon at the bottom | |
18.96 € | 1 | Available | 7 Days | 80 | M 12 | 100 | - | SK, with locknut, external hexagon at the bottom | |
19.32 € 13.52 € | 1 | Available |
Same day
Stock | 80 | M 12 | 125 | - | S, without locknut, external hexagon at the bottom | |
19.48 € | 1 | Available | 7 Days | 80 | M 12 | 125 | - | SK, with locknut, external hexagon at the bottom | |
17.48 € 12.24 € | 1 | Available |
Same day
Stock | 80 | M 16 | - | 54 | X, external hexagon, female thread | |
20.42 € | 1 | Available | 7 Days | 80 | M 16 | 75 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
20.80 € 14.56 € | 1 | Available |
Same day
Stock | 80 | M 16 | 75 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
21.06 € | 1 | Available | 7 Days | 80 | M 16 | 100 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
21.42 € | 1 | Available | 7 Days | 80 | M 16 | 100 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
21.36 € 14.95 € | 1 | Available |
Same day
Stock | 80 | M 16 | 125 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
21.72 € 15.20 € | 1 | Available |
Same day
Stock | 80 | M 16 | 125 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
22.22 € 15.55 € | 1 | Available |
Same day
Stock | 80 | M 16 | 150 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
22.60 € 15.82 € | 1 | Available |
Same day
Stock | 80 | M 16 | 150 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
23.18 € 16.23 € | 1 | Available |
Same day
Stock | 80 | M 16 | 200 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
23.56 € 16.49 € | 1 | Available |
Same day
Stock | 80 | M 16 | 200 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
18.78 € 13.15 € | 1 | Available |
Same day
Stock | 80 | M 20 | - | 62 | X, external hexagon, female thread | |
21.86 € 15.30 € | 1 | Available |
Same day
Stock | 80 | M 20 | 75 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
22.56 € 15.79 € | 1 | Available |
Same day
Stock | 80 | M 20 | 75 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
22.36 € 15.65 € | 1 | Available |
Same day
Stock | 80 | M 20 | 100 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
23.06 € 16.14 € | 1 | Available |
Same day
Stock | 80 | M 20 | 100 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
23.96 € 16.77 € | 1 | Available |
Same day
Stock | 80 | M 20 | 125 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
24.66 € 17.26 € | 1 | Available |
Same day
Stock | 80 | M 20 | 125 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
24.62 € 17.23 € | 1 | Available |
Same day
Stock | 80 | M 20 | 150 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
25.32 € 17.72 € | 1 | Available |
Same day
Stock | 80 | M 20 | 150 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
27.08 € 18.96 € | 1 | Available |
Same day
Stock | 80 | M 20 | 200 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom | |
27.78 € 19.45 € | 1 | Available |
Same day
Stock | 80 | M 20 | 200 | - | UK, with locknut, internal hexagon at the top, wrench flat at the bottom | |
26.08 € 18.26 € | 1 | Available |
Same day
Stock | 80 | M 24 | 100 | - | U, without locknut, internal hexagon at the top, wrench flat at the bottom |
Loading...
Form | A1, Steel, zinc plated, rubber inlaid, black |
---|
Configure
Stock
Basic Attributes
Diameter d1
Thread d2
Length l1
Length l7
Version (Screw)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes