Levelling feet with mounting lug, steel sheet, zinc plated, with and without rubber (Part Numbers - CAD Download)

Levelling feet with mounting lug, steel sheet, zinc plated, with and without rubber
  • Promotional pricing
  • Volume Discount
Levelling feet GN 42 will be delivered mounted and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42-50-M16-125-A0-U
42-50-M16-125-A0-UK
42-50-M16-125-A1-U
42-50-M16-125-A1-UK
42-50-M16-125-A3-U
42-50-M16-125-A3-UK
42-50-M16-125-D3-U
42-50-M16-125-D3-UK
42-50-M16-150-A0-U
42-50-M16-150-A0-UK
42-50-M16-150-A1-U
42-50-M16-150-A1-UK
42-50-M16-150-A3-U
42-50-M16-150-A3-UK
42-50-M16-150-D3-U
42-50-M16-150-D3-UK
42-50-M16-200-A0-U
42-50-M16-200-A0-UK
42-50-M16-200-A1-U
42-50-M16-200-A1-UK
42-50-M16-200-A3-U
42-50-M16-200-A3-UK
42-50-M16-200-D3-U
42-50-M16-200-D3-UK
42-60-M8-25-A0-X
42-60-M8-25-A1-X
42-60-M8-25-A3-X
42-60-M8-25-D3-X
42-60-M8-40-A0-S
42-60-M8-40-A0-SK
42-60-M8-40-A1-S
42-60-M8-40-A1-SK
42-60-M8-40-A3-S
42-60-M8-40-A3-SK
42-60-M8-40-D3-S
42-60-M8-40-D3-SK
42-60-M8-50-A0-S
42-60-M8-50-A0-SK
42-60-M8-50-A1-S
42-60-M8-50-A1-SK
42-60-M8-50-A3-S
42-60-M8-50-A3-SK
42-60-M8-50-D3-S
42-60-M8-50-D3-SK
42-60-M8-63-A0-S
42-60-M8-63-A0-SK
42-60-M8-63-A1-S
42-60-M8-63-A1-SK
42-60-M8-63-A3-S
42-60-M8-63-A3-SK
42-60-M8-63-D3-S
42-60-M8-63-D3-SK
42-60-M10-28-A0-X
42-60-M10-28-A1-X
42-60-M10-28-A3-X
42-60-M10-28-D3-X
42-60-M10-50-A0-S
42-60-M10-50-A0-SK
42-60-M10-50-A1-S
42-60-M10-50-A1-SK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Length l1 Length l7 Version (Screw) Form h1 h3 h4 m t r A/F1A/F2A/F3A/F7Weight
(kg)

9.88 €

5.24 €

1 Available Same day

Stock

50M 16125-U, without locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay-----------

10.26 €

1 Available 4 Days 50M 16125-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay-----------

11.16 €

5.91 €

1 Available Same day

Stock

50M 16125-U, without locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black-----------

11.52 €

6.11 €

1 Available Same day

Stock

50M 16125-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black-----------

14.86 €

7.88 €

1 Available Same day

Stock

50M 16125-U, without nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2.5-1745-15-128-0.168

15.22 €

8.07 €

1 Available Same day

Stock

50M 16125-UK, with nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2.5-1745-15-128-0.197

14.30 €

1 Available 4 Days 50M 16125-U, without locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

14.30 €

1 Available 4 Days 50M 16125-UK, with locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

10.62 €

5.63 €

1 Available Same day

Stock

50M 16150-U, without locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay-----------

11.00 €

5.83 €

1 Available Same day

Stock

50M 16150-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay-----------

11.88 €

6.30 €

1 Available Same day

Stock

50M 16150-U, without locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black-----------

12.26 €

6.50 €

1 Available Same day

Stock

50M 16150-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black-----------

15.56 €

8.25 €

1 Available Same day

Stock

50M 16150-U, without nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2.5-1745-15-128-0.200

15.92 €

8.44 €

1 Available Same day

Stock

50M 16150-UK, with nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2.5-1745-15-128-0.229

14.30 €

1 Available 4 Days 50M 16150-U, without locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

14.30 €

1 Available 4 Days 50M 16150-UK, with locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

11.66 €

1 Available Same day

Stock

50M 16200-U, without locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay-----------

12.02 €

6.37 €

1 Available Same day

Stock

50M 16200-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay-----------

12.88 €

6.83 €

1 Available Same day

Stock

50M 16200-U, without locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black-----------

13.26 €

7.03 €

1 Available Same day

Stock

50M 16200-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black-----------

16.52 €

8.76 €

1 Available Same day

Stock

50M 16200-U, without nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2.5-1745-15-128-0.260

16.90 €

8.96 €

1 Available Same day

Stock

50M 16200-UK, with nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2.5-1745-15-128-0.289

14.30 €

1 Available 4 Days 50M 16200-U, without locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

14.30 €

1 Available 4 Days 50M 16200-UK, with locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

6.90 €

3.66 €

1 Available Same day

Stock

60M 8-25X, external hexagon, female threadA0, without rubber underlay-----------

8.18 €

4.34 €

1 Available Same day

Stock

60M 8-25X, external hexagon, female threadA1, rubber clipped on, black-----------

13.68 €

7.25 €

1 Available Same day

Stock

60M 8-25X, external hexagon, female threadA3, with rubber underlay, vulcanized, black2.5--50815---140.044

14.30 €

1 Available 4 Days 60M 8-25X, external hexagon, female threadD3, Stainless Steel, rubber vulcanised, black-----------

6.56 €

3.48 €

1 Available Same day

Stock

60M 840-S, without locknut, external hexagon at the bottomA0, without rubber underlay-----------

6.66 €

3.53 €

1 Available Same day

Stock

60M 840-SK, with locknut, external hexagon at the bottomA0, without rubber underlay-----------

7.98 €

4.23 €

1 Available Same day

Stock

60M 840-S, without locknut, external hexagon at the bottomA1, rubber clipped on, black-----------

8.08 €

1 Available 7 Days 60M 840-SK, with locknut, external hexagon at the bottomA1, rubber clipped on, black-----------

13.38 €

7.09 €

1 Available Same day

Stock

60M 840-S, without nut, external hexagon at the bottomA3, with rubber underlay, vulcanized, black2.511-50-1517---0.021

13.48 €

7.14 €

1 Available Same day

Stock

60M 840-SK, with nut, external hexagon at the bottomA3, with rubber underlay, vulcanized, black2.511-50-1517---0.026

14.30 €

1 Available 4 Days 60M 840-S, without locknut, external hexagon at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

14.30 €

1 Available 4 Days 60M 840-SK, with locknut, external hexagon at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

6.60 €

3.50 €

1 Available Same day

Stock

60M 850-S, without locknut, external hexagon at the bottomA0, without rubber underlay-----------

6.70 €

3.55 €

1 Available Same day

Stock

60M 850-SK, with locknut, external hexagon at the bottomA0, without rubber underlay-----------

8.02 €

4.25 €

1 Available Same day

Stock

60M 850-S, without locknut, external hexagon at the bottomA1, rubber clipped on, black-----------

8.12 €

4.30 €

1 Available Same day

Stock

60M 850-SK, with locknut, external hexagon at the bottomA1, rubber clipped on, black-----------

13.40 €

7.10 €

1 Available Same day

Stock

60M 850-S, without nut, external hexagon at the bottomA3, with rubber underlay, vulcanized, black2.511-50-1517---0.024

13.50 €

7.16 €

1 Available Same day

Stock

60M 850-SK, with nut, external hexagon at the bottomA3, with rubber underlay, vulcanized, black2.511-50-1517---0.120

14.30 €

1 Available 4 Days 60M 850-S, without locknut, external hexagon at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

14.30 €

1 Available 4 Days 60M 850-SK, with locknut, external hexagon at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

6.80 €

3.60 €

1 Available Same day

Stock

60M 863-S, without locknut, external hexagon at the bottomA0, without rubber underlay-----------

6.90 €

3.66 €

1 Available Same day

Stock

60M 863-SK, with locknut, external hexagon at the bottomA0, without rubber underlay-----------

8.18 €

4.34 €

1 Available Same day

Stock

60M 863-S, without locknut, external hexagon at the bottomA1, rubber clipped on, black-----------

8.28 €

1 Available 3 Days 60M 863-SK, with locknut, external hexagon at the bottomA1, rubber clipped on, black-----------

13.56 €

7.19 €

1 Available Same day

Stock

60M 863-S, without nut, external hexagon at the bottomA3, with rubber underlay, vulcanized, black2.511-50-1517---0.028

13.66 €

7.24 €

1 Available Same day

Stock

60M 863-SK, with nut, external hexagon at the bottomA3, with rubber underlay, vulcanized, black2.511-50-1517---0.033

14.30 €

1 Available 4 Days 60M 863-S, without locknut, external hexagon at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

14.30 €

1 Available 4 Days 60M 863-SK, with locknut, external hexagon at the bottomD3, Stainless Steel, rubber vulcanised, black-----------

7.10 €

3.76 €

1 Available Same day

Stock

60M 10-28X, external hexagon, female threadA0, without rubber underlay-----------

8.40 €

4.45 €

1 Available Same day

Stock

60M 10-28X, external hexagon, female threadA1, rubber clipped on, black-----------

13.88 €

7.36 €

1 Available Same day

Stock

60M 10-28X, external hexagon, female threadA3, with rubber underlay, vulcanized, black2.5--501015---140.042

14.30 €

1 Available 4 Days 60M 10-28X, external hexagon, female threadD3, Stainless Steel, rubber vulcanised, black-----------

6.26 €

3.32 €

1 Available Same day

Stock

60M 1050-S, without locknut, external hexagon at the bottomA0, without rubber underlay-----------

6.38 €

3.38 €

1 Available Same day

Stock

60M 1050-SK, with locknut, external hexagon at the bottomA0, without rubber underlay-----------

7.68 €

4.07 €

1 Available Same day

Stock

60M 1050-S, without locknut, external hexagon at the bottomA1, rubber clipped on, black-----------

7.80 €

4.13 €

1 Available Same day

Stock

60M 1050-SK, with locknut, external hexagon at the bottomA1, rubber clipped on, black-----------

Loading...

Tech Support