Levelling feet with vibration absorbing (Part Numbers - CAD Download)

Levelling feet with vibration absorbing
  • Volume Discount
The specified load in the above table is a recommendation up to which the damping insert can be permanently subjected.
This static load equals a thrust on the area of 0,4 N/mm2, at which the damping material reaches its optimum dynamic damping ability. This also takes into account an additional load up to 0,6 N/mm2 in the event of a dynamic load.
Levelling feet GN 342.2 cannot be disassembled.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
342.2-32-M10-50-SV
342.2-32-M10-80-SV
342.2-40-M12-63-SV
342.2-40-M12-100-SV
342.2-50-M12-63-SV
342.2-50-M12-100-SV
342.2-60-M16-80-SV
342.2-60-M16-125-SV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Thread length l1

14.44 €

1 Available 7 Days 32M 1050

14.94 €

1 Available 7 Days 32M 1080

16.38 €

1 Available 7 Days 40M 1263

17.34 €

1 Available Same day

Stock

40M 12100

22.16 €

1 Available 4 Days 50M 1263

21.84 €

1 Available Same day

Stock

50M 12100

28.40 €

1 Available 7 Days 60M 1680

29.36 €

1 Available Same day

Stock

60M 16125

Loading...

  1. 1

Basic information

Type SV, with damping element

Tech Support